2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

XYGH440-A1-A-50-100-M-C-0001

Expand Table
1/5
Model
MODEL
Combination
C
Combination Direction
CD
Combination
COMBINATION
X stroke
SX [mm]
X position
POSX [mm]
Y Stroke
SY [mm]
Y position
POSY [mm]
Motor brand
MB
Delivery Methode
DM
L
L [mm]
A
A [mm]
M
M
N
N
P
P [mm]
H
H [mm]
Maximum Speed X axis
MSX [mm/s]
Maximum Speed Y axis
MSY [mm/s]
1
XYGH440
A-Arm Type
1
A : X axis : L20,Y axis : L20
50
0
100
0
M : Mitsubishi
C : By Set
320.5
100
1
6
100
520
1000
1000
Show compressed display (1 configurable product)
Latest change21.07.2025 02:52:06
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeXYGH440-A1-A-50-100-M-C-0001
Compare multiple parts
Add at least 2 products with