Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Yiheda 3D Electronic Gallery
yhd_medical
medical_Linear Bushings
Y-GVK21_71 - Linear ball bearing bushing with flange • Single lining type • Double lining type
Yiheda 3D Electronic Gallery
...
Y-GVK21_71 - Linear ball bearing bushing with flange • Single lining type • Double lining type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Y-GVK41-d6
Vertical Mode
Expand Table
Reset filters
EN
1/5
code
CODE
type
TYPE1
type
TYPE2
Bushing material (National Standard)
MAT1
Bushing Material (Equivalent)
MAT2
Bushing Hardness
HRD
Bushing Surface Treatment
SUR
Ball material (National Standard)
MAT3
Ball material (equivalent)
MAT4
Cage Material
MAT5
Seal Washers Material
MAT6
Operating Ambient Temperature
SYHJWD
d
DD [mm]
d tolerance
DDTOL [mm]
1
|
Y-GVK21-d6
2
|
Y-GVK31-d6
3
|
Y-GVK41-d6
4
|
Y-GVK51-d6
5
|
Y-GVK61-d6
6
|
Y-GVK71-d6
Y-GVK21
Single lined type
Round flange type
GCr15
SUJ2
60~64HRC
Electroless Nickel Plating
GCr15
SUJ2
Aluminum Alloy
steel
-20~80℃
6
0/-0.009
Y-GVK31
Single lined type
Square flange type
GCr15
SUJ2
60~64HRC
Electroless Nickel Plating
GCr15
SUJ2
Aluminum Alloy
steel
-20~80℃
6
0/-0.009
Y-GVK41
Single lined type
Opposite flange type
GCr15
SUJ2
60~64HRC
Electroless Nickel Plating
GCr15
SUJ2
Aluminum Alloy
steel
-20~80℃
6
0/-0.009
Y-GVK51
Double lined type
Round flange type
GCr15
SUJ2
60~64HRC
Electroless Nickel Plating
GCr15
SUJ2
Aluminum Alloy
steel
-20~80℃
6
0/-0.009
Y-GVK61
Double lined type
Square flange type
GCr15
SUJ2
60~64HRC
Electroless Nickel Plating
GCr15
SUJ2
Aluminum Alloy
steel
-20~80℃
6
0/-0.009
Y-GVK71
Double lined type
Opposite flange type
GCr15
SUJ2
60~64HRC
Electroless Nickel Plating
GCr15
SUJ2
Aluminum Alloy
steel
-20~80℃
6
0/-0.009
Show compressed display (6 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Yiheda 3D Electronic Gallery
- Y-GVK21_71
Shorttext
Linear ball bearing bushing with flange • Single lining type • Double lining type
Latest change
29.05.2026 10:08:45
Unit
Keywords
Bushing
Bushings
Double
Electronic
Gallery
Linear Ball Bearing
flange
lining
Classifications
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)