2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Y-KDB05-D10

Expand Table
1/5
code
CODE
type
TYPE
material1
MAT1
material2
MAT2
Attachment (screws) (see official website)
ATTA
fujianluodin
FJLD
D
D
D tolerance
DH7
D2
D2
B
B
L
L
T
T
D1
D1
F
F
G
G
b
BB
C
C
S
S
H
H
Y
Y
1|Y-KDB05-D10
2|Y-KDB08-D10
Y-KDB05
Opposite flange type
0Cr18Ni9
SUS304
TAC21
M4x14 1g
10
+0.015/0
45
27
35
10
26
30
18
4.5
29.0
---
9.5
3.0
Y-KDB08
Method Blue Type
0Cr18Ni9
SUS304
TAC21
M4x14 1g
10
+0.015/0
45
0
35
10
26
0
0
4.5
29.0
---
9.5
3.0
Show compressed display (2 configurable products)
ShorttextBase with support opening, economical type
Latest change29.05.2026 10:08:44
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeY-KDB05-D10
Compare multiple parts
Add at least 2 products with