2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZPT25CN-AS5

Expand Table
1/5
Adapter (Lock ring) material
ADMATERIAL
Pad diameter
DIAMETER [mm]
Pad type
PAD
Material
MATERIAL
Vacuum entry/Mounting thread diameter
PORT
PPATH
1
2
3
4
5
6
7
8
9
10
(-) Brass
20
(U) Flat
(N) NBR
(AS5) M5 x 0.8 (Male thread)
zpt_20_32/assembly/zpt_20_32_asmsbl.prj
(-) Brass
20
(C) Flat with ribs
(N) NBR
(AS5) M5 x 0.8 (Male thread)
zpt_20_32/assembly/zpt_20_32_asmsbl.prj
(-) Brass
20
(B) Bellows
(N) NBR
(AS5) M5 x 0.8 (Male thread)
zpt_20_32/assembly/zpt_20_32_asmsbl.prj
(-) Brass
25
(U) Flat
(N) NBR
(AS5) M5 x 0.8 (Male thread)
zpt_20_32/assembly/zpt_20_32_asmsbl.prj
(-) Brass
25
(C) Flat with ribs
(N) NBR
(AS5) M5 x 0.8 (Male thread)
zpt_20_32/assembly/zpt_20_32_asmsbl.prj
(-) Brass
25
(D) Deep
(N) NBR
(AS5) M5 x 0.8 (Male thread)
zpt_20_32/assembly/zpt_20_32_asmsbl.prj
(-) Brass
25
(B) Bellows
(N) NBR
(AS5) M5 x 0.8 (Male thread)
zpt_20_32/assembly/zpt_20_32_asmsbl.prj
(-) Brass
32
(U) Flat
(N) NBR
(AS5) M5 x 0.8 (Male thread)
zpt_20_32/assembly/zpt_20_32_asmsbl.prj
(-) Brass
32
(C) Flat with ribs
(N) NBR
(AS5) M5 x 0.8 (Male thread)
zpt_20_32/assembly/zpt_20_32_asmsbl.prj
(-) Brass
32
(B) Bellows
(N) NBR
(AS5) M5 x 0.8 (Male thread)
zpt_20_32/assembly/zpt_20_32_asmsbl.prj
Show compressed display (10 configurable products)
ShorttextPad diameter ø20-32
Latest change19.02.2026 15:08:36
Unit

Classifications

By Functionality

BYFUNC_SUCTION Suction

By Categories

Vacuum_Technology Vacuum Technology
Automation Automation

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-02-02-06 Vacuum pad gripper (pneumatics)

ECLASS 13.0

51-02-02-06 Vacuum pad gripper (pneumatics)

ECLASS 10.1

27-29-38-02 Vacuum pad (pneumatics)

ECLASS 6.2

27-29-38-02 Vacuum pad (pneumatics)
Compare multiple parts
Add at least 2 products with