Text
Flat tabs
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
Catalogs: 21
1313
icotek
(706)
Fabory
(214)
NC Componenti
(112)
Bossard Catalog
(83)
Schaltbau
(50)
FG INOX
(27)
Visual Communications Company
(25)
HENGJIU
(23)
Not found? Request catalog
Keywords: 150
1313
Enrichments
696
Functionalities
299
Units
1313
File types
1313
Categories
993
Classifications
993
Standards
297
Certificates
12
Filter
Flat tabs
Flat tabs are tabs that are stamped out flat and flattened. Most flat tabs are made of metal, but there are also plastic flat tabs.
Keywords
Flat tabs
81000-06
Push button with ring lamp, installation version, Ø 22.3 mm flat tab con...
5
81050-10
Lockable switch, snap-action, installation version, Ø 22.3 mm, flat tab co...
5
81175
Indicator lamps, LED, installation version Ø 22.3 mm flat tab connector, com...
1
81000-04
Press button, illuminated, tactile installation version, Ø 22.3 ...
1
TAB81_83
Flat Washer/Resin Type
3
VMX61_63
Steel Flat Top Chain · Side Bending Type · 881 Series · Chain
1
CD53B-1
Plastic flat top chain, 880 series, chain, side curve type
2
CD53-881
Steel flat top chain, 881 series, chain, side curve type
4
CD53AP-882
Plastic flat top chain, 882 series, sprocket, side curve type
3
cd53ba-882
Plastic flat top chain, 882 series, chain, side curve type
5
Side flex chains with flat pins
880TAB Series
1
S826
Changeover, SPDT-DB, galvanic separation, positive break
13
S840
Changeover, SPDT, positive break
6
S800
Changeover, SPDT-DB, positive break
11
S870
Opener, SPST-NC, positive break; Closer, SPST-NO
9
S847
Changeover, SPDT-DB, galvanic separation, positive break
9
S880
Changeover, SPDT, positive break
2
082-843
1
031-2677-1
1
132166
1
133100
1
73391
1
73420
2
73406
2
Automotive, Truck, Bus & Off-Road Terminals
1
Stainless Steel Flat Top Chain
Stainless Steel Sideflexing Flat Top Chains 8810TAB
8
Stainless Steel Flat Top Chain
Stainless Steel Sideflexing Flat Top Chains 881TAB
3
Side-Flexing Steel Flat-Top Chains
Side-Fiexing Chain Without Tab
6
speakON Chassis Connectors
4
Side-Flexing Steel Flat-Top Chains
Side-Fiexing Chain With Hold-Down Tab
6
V.2RIVA
Marine hardware, closing fittings Pins, rivets, circlips, locking ...
27
02
Flat cable
2
BN 1358
Tab washers with long and short tab (DIN 463), stainless steel A4
9
BN 1357
Tab washers with nose (DIN 432), stainless steel A4
9
BN 842
Tab washers with long tab (DIN 93), steel, zinc plated blue
19
BN 843
Tab washers with nose (DIN 432), steel,zinc plated blue
21
BN 845
Tab washers with long and short tab (DIN 463), steel, zinc plated blue
16
BN 1354
Tab washers with long tab (DIN 93), stainless steel A4
9
195****
Horizontal flat bends without wheel
10
205****
Horizontal flat bends without wheel
10
851400*
Horizontal flat bends without wheel
5
851****
Horizontal flat bends without wheel
30
1951401*
Horizontal flat bends without wheel
5
850400*
Horizontal flat bends without wheel
5
850180077
Horizontal flat bends without wheel - Horizontal joint
1
850****
Horizontal flat bends without wheel
30
DIN 93
Washers with tap
74
1951880
Chains - POM flat chain
1
1951880-I1
Chains - White flat POM chain with rubber inserts L=130 mm
1
SL-HHPSDT, SH-HHPSDT, SL-HHPBSDT, SH-HHPBSDT
(Precision Cleaning) Alumi...
3