Create a simple sketch to find similar parts

Create a simple sketch to find similar parts


Level indicators are devices used to measure and display the level of liquids, powders, or granular materials in containers, tanks, or pipelines. They provide real-time data on material volume or height. These indicators are commonly used in industries like chemical, pharmaceutical, food and beverage, oil and gas, and water treatment to monitor and manage material levels. They help prevent overflows, avoid running out of materials, and ensure optimal operation. Standards such as ISO 15767 for design and materials, EN 61326 for electromagnetic compatibility, API 650 for tank construction, and ASTM D4956 for reflective materials govern the use and performance of level indicators in various applications. Well-known manufacturers like Norelem, Kipp and Wilo, along with other leading manufacturers, offer their 3D CAD models on 3Dfindit, including level indicators.