Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create image description with AI
Drag and drop file here, browseor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Manufacturers: 12
505
Not found? Request manufacturer
Keywords: 84
500
Enrichments
6
Functionalities
30
Delivery countries/regions
36
Units
505
File types
499
Certificates
30
Filter
Steel sliding gate
A steel sliding gate is a sliding gate made of steel. It is usually available in sizes from 2.4 m to 3.0 m wide and 2.1 m to 2.7 m high. The gate can be equipped with a manual operation mechanism or a motor operation mechanism.