Catalogs: 43
3084
Not found? Request catalog
Keywords: 341
3083
Enrichments
61
Functionalities
501
Delivery countries/regions
110
Units
3064
File types
3074
Categories
642
Classifications
642
Certificates
1049
Filter
System jaws
System jaws are special jaws that are mounted in a system. This system can be a machine, a structure or a plant. System jaws are usually manufactured in pairs, as they usually work together. A pair of system jaws consists of a back and a bottom jaw. The back is the top jaw that is mounted to the system, while the bottom jaw is the bottom jaw. System jaws are usually made of steel, aluminum or plastic.