Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create image description with AI
Drag and drop file here, browseor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Manufacturers: 89
1650
Not found? Request manufacturer
Keywords: 493
1646
Enrichments
87
Delivery countries/regions
21
Units
1617
File types
1645
Categories
140
Classifications
140
Filter
Thermocouple
A thermocouple is an electrical component consisting of two different metals. The two metal rods are connected together at one end and connected to two electrical contacts at the other ends. When one of the ends of the thermocouple is heated to a higher temperature than the other, an electric current flows through the device. The strength of the current is proportional to the temperature difference between the two ends. Thermocouples are manufactured in many different sizes and styles and are used in numerous applications, such as thermostats, lighters, and cookstoves.