Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Palablras clave: 4
144
Unidades
144
Tipos de archivo
144
Azolgas
Nitrocyl Article No
(NITROCYLARTNO)
144
Max. Stroke
(HUBMAX)
144
Flanges
(FL)
144
Connection systems
(CONSYS)
104
Compression Rate
(CR)
144
Initial Force
(150 bar) (IF)
144
Initial Intermediate Forces
(150 bar) (IIF)
144
Final Force
(150 bar) (FF)
104
Dynamic stroke
(HUB)
144
Body diameter
(B)
144
Safety Stroke
(Q)
144
Cylinder length
(L)
144
Ø Rod
(AK)
144
VMAX
(VM)
144
Masa
(CNSMASSEXACT)
144
Vol
(V)
144
Max. pressure
(FD)
144
Filling thread
(BAG)
144
Adapter filling connection
(ABA)
144
Product name
(PB)
144
Series
(SERIEN)
144
Filtro
Azolgas Catálogo CAD
ISO
Here you will find the CAD models of Azolgas from the areas of
AG
Add folder search
Preferred catalog language
ES
Filtro de catálogos
All delivery countries/regions
All markets
...
Azolgas
RESORTES DE GAS
ISO
Azolgas
RESORTES DE GAS
ISO
AG
Palablras clave
GAS
RESORTES
AG
Branches:
España
Vitoria 01015
Azolgas S.L.
Headquarters Spain
Landalucía 7
Vitoria
+34 945 290 010
+34 945 290 381
azolgas@azolgas.com
www.azolgas.com