Browse
All Manufacturers
ES
Login
Register for free
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Palablras clave: 7
34
Unidades
34
Tipos de archivo
34
Chiaravalli
Type
(TYPE)
34
P
(P)
34
L
(L)
34
F
(F)
34
d
(D)
34
B
(B)
34
A
(A)
34
S
(S)
34
C
(C)
34
Weight
(WEIGHT)
34
Material
(MAT)
34
Filtro
...
Chiaravalli
Open transmission
Locking plates
Chiaravalli
Open transmission
Locking plates
Chiaravalli Catálogo CAD
Locking plates
Here you will find the CAD models of Chiaravalli from the areas of
Plate for timing belt
Add folder search
EN
Filtro de catálogos
All markets
Plate for timing belt
Palablras clave
Open
transmission
timing belt
Plate
Locking plates
Metric pitch
positive
Branches:
Italia
Cavaria con Premezzo (VA) 21044
Chiaravalli Group S.p.A.
Via per Cedrate, 476
Cavaria con Premezzo (VA)
+39 0331 214511
+39 0331 219430
discover@chiaravalli.com
www.chiaravalli.com
Compare multiple parts
Add at least 2 products with
Comparación
Upload geometry
Add one more to start
Comparar (0/4)