Browse
All Manufacturers
ES
Login
Register for free
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Palablras clave: 6
12
Unidades
12
Tipos de archivo
12
Chiaravalli
Ø Shaft hole
(D)
12
c
(C)
12
l
(L)
12
r
(R)
12
s
(S)
12
F1
(F1)
12
F2
(F2)
12
e
(E)
12
n
(N)
12
o
(O)
12
Bearing
(B)
12
Housing No.
(H)
12
Weight
(WEIGHT)
12
Material
(MAT)
12
Filtro
...
Chiaravalli
Open transmission
Supports
RCS thermoplastic
P
Chiaravalli
Open transmission
Supports
RCS thermoplastic
P
Chiaravalli Catálogo CAD
P
Here you will find the CAD models of Chiaravalli
Add folder search
EN
Filtro de catálogos
All markets
P 200
Thermoplastic pillow blocks series P 200
SUCP 200
Thermoplastic pillow blocks series P 200
Palablras clave
Open
transmission
Series
Supports
pillow blocks
Thermoplastic
Branches:
Italia
Cavaria con Premezzo (VA) 21044
Chiaravalli Group S.p.A.
Via per Cedrate, 476
Cavaria con Premezzo (VA)
+39 0331 214511
+39 0331 219430
discover@chiaravalli.com
www.chiaravalli.com
Compare multiple parts
Add at least 2 products with
Comparación
Upload geometry
Add one more to start
Comparar (0/4)