Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Palablras clave: 3
15
Unidades
14
Tipos de archivo
15
Categorías
14
Clasificaciones
14
Normas
14
Hainzl
Series (SERIE)
14
Seal variant / (depending on media) (DV)
14
Mounting (BA)
14
Bore size Ø (KD)
14
Rod diameter Ø (SD)
14
Limit position (E)
14
Pressure ports (DAN)
14
Location of the pressure port (LDA)
14
Design of the piston rod (AK)
14
Rod end (K)
14
Venting option (EM)
14
Order No. (CNSORDERNO)
14
ZB
14
MM
14
KK
14
max. (A)
14
Ø (D)
14
Ø (DA)
14
max. (VE)
14
WF
14
Ø H7 (CX)
14
h12 (EX)
14
EP
14
min. (LT)
14
MS
14
XO
14
min. (Z)
14
Ø f8 (TD)
14
h12 (TM)
14
js13 (TL)
14
R
14
Ø H13 (FB)
14
js13 (FC)
14
customs tariff number (CTN)
14
Filtro
Hainzl Catálogo CAD

Hainzl Catálogo CAD

Modelos CAD 3D de HAINZL INDUSTRIESYSTEME GmbH de diferentes áreas de cilindros hidráulicos.

Filtro de catálogos
Branches:
HAINZL INDUSTRIESYSTEME GmbH
Falkenweg 5
DENeuried
+49- (0)89 75509317
+49- (0)89 72447043
Compare multiple parts
Add at least 2 products with