Browse
All Manufacturers
ES
Login
Register for free
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Palablras clave: 3
133
Enriquecimientos
133
Unidades
133
Tipos de archivo
133
Mungo Befestigungstechnik
article description
(BN)
133
Manufacturer
(HS)
133
Material
(M)
133
Underground
(UG)
133
Approvals
(Z)
133
PlugØ
(DNOM)
133
Thread/Screw Ø
(GEW)
133
Usable length
(TFIX)
133
Length
(L)
133
Drill-hole Ø
(D0)
133
Wrench size
(SW)
133
Installation torque
(TINST)
133
Minimum thickness of concrete member
(HMIN)
133
Effective anchorage depth / reduced setting depth
(HEF)
92
Drilling depth / reduced setting depth
(H0)
92
Min. edge distance/at distance betw. anchors
(CMIN)
133
Min. distance betw. anchors/at edge distance
(SMIN)
133
Clearance hole in fixture mm
(DF)
133
Filtro
...
Mungo Befestigungstechnik
Metal Products
Throughbolt
Mungo Befestigungstechnik
Metal Products
Throughbolt
Mungo Befestigungstechnik Catálogo CAD
Throughbolt
Here you will find the CAD models of Mungo Befestigungstechnik
Add folder search
EN
Filtro de catálogos
All markets
Stahlbolzen gerissener Beton Option 1
Throughbolt m1 GreenTec
Stahlbolzen gerissener Beton Option 1
Throughbolt m1r stainless steel A4/316
Stahlbolzen gerissener Beton Option 1
Throughbolt m1-C GreenTec
Stahlbolzen gerissener Beton Option 1
Throughbolt m1r-C, stainless steel A4/316
Stahlbolzen ungerissener Beton Option 7
Throughbolt m2 GreenTec
Stahlbolzen ungerissener Beton Option 7
Throughbolt m2r stainless steel A4
Stahlbolzen ungerissener Beton Option 7
Throughbolt m2-C GreenTec
Stahlbolzen ungerissener Beton Option 7
Throughbolt m2r-C stainless steel A4
Palablras clave
Products
Metal
stainless steel
Branches:
Suiza
Olten 4603
Mungo Befestigungstechnik AG
Bornfeldstrasse 2
Olten
+41 62 20675 75
+41 62 20675 85
mungo@mungo.ch
http://www.mungo.ch
Compare multiple parts
Add at least 2 products with
Comparación
Upload geometry
Add one more to start
Comparar (0/4)