Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Palablras clave: 7
12
Unidades
12
Tipos de archivo
12
NBK (Nabeya Bi-tech Kaisha)
Diameter D (D)
12
Thread (M)
12
Width across flats SW1 (SW1)
12
Width across flats SW3 (SW3)
12
Dimension L (L)
12
Dimension L2 (L2)
12
Dimension L3 (L3)
12
Diameter d (D1)
12
Distance between holes C (C)
12
Diameter d (SD)
12
Filtro
NBK (Nabeya Bi-tech Kaisha) Catálogo CAD

NBK (Nabeya Bi-tech Kaisha) Catálogo CAD

FKAMS-W - Leveling Adjuster - Hygienic Design - for use with Anchor BoltHere you will find the CAD models of NBK (Nabeya Bi-tech Kaisha)
EN
Filtro de catálogos
All delivery countries/regions
All markets