Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Palablras clave: 1
2
Unidades
2
Tipos de archivo
2
Norka
adjustability (ADJUSTABILITY)
2
colour housing (COLOUR_HOUSING)
2
colour temperature (COLOUR_TEMPERATURE)
2
ex-zone (EX_ZONE)
2
extreme-temperature (EXTREME_TEMPERATURE)
2
housing material (HOUSING_MATERIAL)
2
impact strength (IMPACT_STRENGTH)
2
installation type (INSTALLATION_TYPE)
2
ip-rating (IP_RATING)
2
lamp service life (LAMP_SERVICE_LIFE)
2
light distribution (LIGHT_DISTRIBUTION)
2
luminaire efficacy (LUMINAIRE_EFFICACY)
2
luminous flux lamp (LUMINOUS_FLUX_LAMP)
2
manufacturer warranty (MANUFACTURER_WARRANTY)
2
material cover (MATERIAL_COVER)
2
max. system power (MAX__SYSTEM_POWER)
2
nominal current (NOMINAL_CURRENT)
2
number of lamps (NUMBER_OF_LAMPS)
2
pole identification (POLE_IDENTIFICATION)
2
Filtro
Norka Catálogo CAD

Norka Catálogo CAD

HEIDELBERG LEDHere you will find the CAD models of Norka
EN
Filtro de catálogos
All delivery countries/regions
All markets
Palablras clave
Branches:
Alemania
Hamburg 22083
NORKA Norddeutsche Kunststoff- und Elektrogesellschaft Stäcker mbH & Co. KG
Weidestraße 122a
DEHamburg
+49 40 513009 0
+49 40 513009 28