Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Palablras clave: 20
21
Enriquecimientos
21
Unidades
21
Tipos de archivo
21
Certificados
13
PRODUAL
Device type (DT)
21
Power supply (PS)
19
Body colour (COL)
21
Communication (COM)
21
Additional measurements (ADM)
19
Display type (DIS)
18
Internal temperature measurement - Range (ITMR)
18
Internal temperature measurement - Accuracy (25 °C / 77 °F) (ITMA)
15
IP protection class (IP)
21
Ambient temperature (AT)
18
Mounting (MOU)
21
Ambient humidity (AH)
19
Dimensions (w x h x d) (DIM)
17
Materials (MAT)
21
Info (INFO)
21
Filtro
PRODUAL Catálogo CAD
BACnet productsHere you will find the CAD models of PRODUAL from the areas of Concentration transmitters (BACnet), Control units (BACnet), Humidity transmitters (BACnet), Room controllers (BACnet), Room units (BACnet), Temperature transmitters (BACnet)