Browse
All Manufacturers
ES
Login
Register for free
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Palablras clave: 4
396
Unidades
396
Tipos de archivo
396
Certificados
396
S. Pross
Material
(MAT)
396
Core product
(SIZE)
396
Width
(B)
396
Strength
(S)
396
Hole pattern
(L1)
396
Hole start
(L2)
396
Minimum length
(MINL)
396
Maximum length
(MAXL)
396
Surface
(O)
396
Thread
(G)
396
Length
(L)
396
Filtro
...
S. Pross
Thread strips
S. Pross
Thread strips
S. Pross Catálogo CAD
Thread strips
Here you will find the CAD models of S. Pross
Add folder search
EN
Filtro de catálogos
All markets
Thread strips
Steel
Thread strips
Brass
Thread strips
Stainless steel
Palablras clave
Thread strips
Steel
Brass
Stainless steel
Branches:
Alemania
Bad Wildbad - Calmbach 75323
S. Pross GmbH
Uferstr. 44
Bad Wildbad - Calmbach
+49 (7081) 152 9000
+49 (7081) 152 9000 -99
info@pross-gmbh.de
http://www.pross-gmbh.de
Compare multiple parts
Add at least 2 products with
Comparación
Upload geometry
Add one more to start
Comparar (0/4)