Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

04211-40

Expand Table
ES
1/5
Vista previa de la imagen
PREVIEWPERLINE
Référence de commande
BEST
Anchura
B [mm]
Anchura
B1 [mm]
Anchura
B2 [mm]
Rosca
D [mm]
Diamètre
D1 [mm]
Hohe
H [mm]
Altura
H1 [mm]
Altura
H2 [mm]
Altura
H3 [mm]
Altura
S [mm]
Longitud
L [mm]
Longitud
L1 [mm]
Longitud
L2 [mm]
Longitud
S1 [mm]
Ancho de llave
SW [mm]
Momento de torsión
M [Nm]
Spanktaft max
SPANNK [kN]
Peso aprox.
GEW [kg]
Descripción
BS
RoHS
ROHS
1
2
3
4
04211-15
50
34
20
M12
54
83-108
100-118
18.0
15
25.0
34
21
46.5
18
36
45
15
3.0000
Infotext
Yes
04211-40
64
44
33
M16
70
110-146
122-153
25.0
21
36.0
37
29
61.5
31
46
90
40
8.6800
Infotext
Yes
04211-75
91
64
44
M20
98
162-205.5
195-250
41.0
26
43.5
58
48
86.0
55
65
190
75
19.9000
Infotext
Yes
04211-120
91
64
54
M24
98
166-209
199-260
41.0
33
43.0
58
48
86.0
61
65
300
120
29.0000
Infotext
Yes
Show compressed display (4 configurable products)

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties