Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1074952

Expand Table
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Color number according to RAL
AAT099
width
BAF016 [mm]
1
1074952
EH 67,5 F-B/ABS-PC GY7035
Mounting base housing
DIN rail housing, Lower housing part with base latch, flat design, without vents, width: 67.6 mm, height: 75 mm, depth: 30.3 mm, color: light gray (similar RAL 7035), cross connection: without bus connector, number of positions cross connector: not relevant
Phoenix Contact GmbH & Co. KG
5
4055626777603
7035
67.600
Show compressed display (1 product)
Número de pedido1074952
ShorttextEH 67,5 F-B/ABS-PC GY7035
Últimos cambios14.01.2025 06:40:24
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-19-06-01 Parte inferior de la vivienda

ECLASS 13.0

27-19-06-01 Parte inferior de la vivienda
No
IP20IP20
not providednot provided
light grey浅灰色
V0V0