Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

14-7-3904

Expand Table
EN
1/5
PREVIEW
Reference
REF
Material
MATERIAL
Finish
FINISH
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
F
F [mm]
S
S [mm]
1
14-7-3904
304 stainless steel
polished
75
50
2
12
32
6
4.5
Show compressed display (1 product)
Número de pedido14-7-3904
ShorttextLift-off torque hinges
Últimos cambios23.02.2024 14:10:48
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties