Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1651350000

Expand Table
ES
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN
GTIN
Manufacturer / brand name
MANUNAME
Rated surge voltage
AAB499 [kV]
Contact design
AAB754
Contact insert without contact
AAB755
1
1651350000
HDC HVE 10+2 MS
Conector de contactos (conectores industriales) Macho, 830 V, 20 A, Número de polos: 12, Conexión brida-tornillo, Grupo: 8
Conector para clavijas de conexión macho industriales compuesto por un elemento de contacto y un cuerpo aislante.
4008190299958
Weidmueller Group
8
male
No
Show compressed display (1 product)
Número de pedido1651350000
ShorttextHDC HVE 10+2 MS
Últimos cambios23.06.2025 20:27:58
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-44-02-05 Pieza de contacto del conector industrial

ECLASS 13.0

27-44-02-05 Pieza de contacto del conector industrial

ECLASS 12.0

27-44-02-05 Contact insert for industrial connectors
malemale
NoNo
Yes
PlataSilver
Other copper alloysOther copper alloys
Racor roscadoScrew connection
33
V0V0

ETIM 10.0

EC000438 Contact insert for rectangular connectors

ETIM 9.0

EC000438 Contact insert for rectangular connectors

ETIM 8.0

EC000438 Contact insert for rectangular connectors