Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1824446

Expand Table
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
1824446
SPT-SMD 1,5/ 5-V-5,08 R44
PCB terminal block
Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm², number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: SPT 1,5/..-V-SMD, pitch: 5.08 mm, connection method: Push-in spring connection, mounting: SMD soldering, conductor/PCB connection direction: 90 °, color: black, Pin layout: Linear pad geometry, number of solder pins per potential: 2, type of packaging: 44 mm wide tape
Phoenix Contact GmbH & Co. KG
33
4046356816540
24.320
13.600
Show compressed display (1 product)
Número de pedido1824446
ShorttextSPT-SMD 1,5/ 5-V-5,08 R44
Últimos cambios14.01.2025 06:41:04
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-46-01-01 Terminal de tarjetas de circuitos impresos

ECLASS 13.0

27-46-01-01 Terminal de tarjetas de circuitos impresos
Push-in connection推入式连接
Add-on housing附加机箱
Tape reel, spool磁带盘,线轴
blanco白色
SMD connection表面贴装连接
lineal线性的
1,6 x 41,6 x 4
0,7 x 0,30,7 x 0,3
Tin (Sn)Tin (Sn)
Tin (Sn)Tin (Sn)
2424
1616
negro黑色
V0V0
solderingsoldering
Print mountingPrint mounting

ETIM 10.0

EC002643 Printed circuit board terminal

ETIM 9.0

EC002643 Printed circuit board terminal