Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

26-210-10

Expand Table
1/5
Part Number
PN
Description
DESCRIPTION
Material
MAT
Finish
FIN
Wire Gage
WIRE [mm]
Length
LENGTH [mm]
Height
HEIGHT [mm]
Weight [kg/m^2]
WEIGHT
1
26-210-10
1" x 1" Black
Flat Welded Steel Wire
Fuse-Bonded PVC coating
12
101.6
203.2
4.17
Show compressed display (1 configurable product)
Número de pedido26-210-10
ShorttextWire Mesh Panels
Últimos cambios03.02.2023 06:18:02
Unidad

Clasificaciones

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
Add at least 2 products with