Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8591500460

Expand Table
All delivery countries/regions
EN
1/5
Item Number
IN
LOD Level
LOD
Nominal diameter
DN [mm]
Outlet
O
D ø
D [mm]
L [mm]
B [mm]
B1 [mm]
Weight
W [kg]
Materials
MAT
Medium
MED
Additional notice
INFO
Notice
NOTICE
Product Link
PL
Revision number
RN
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
8590500460
400
50
2x ZAK 46
98
70
228
0
3.80
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in vertically installed pipelines between two flanges (e.g. between duckfoot bend and hydrant)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8590650460
400
65
2x ZAK 46
118
70
250
0
4.74
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in vertically installed pipelines between two flanges (e.g. between duckfoot bend and hydrant)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8590800461
400
80
2x ZAK 46
126
70
260
0
3.95
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in horizontally installed pipelines between two flanges (e.g., hydrants, duckfoot bend)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8591000460
400
100
2x ZAK 46
150
70
300
0
3.35
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in vertically installed pipelines between two flanges (e.g. between duckfoot bend and hydrant)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8591000463
400
100
4x ZAK 46
150
70
284
0
6.83
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in horizontally installed pipelines between two flanges (e.g., hydrants, duckfoot bend)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8591250460
400
125
2x ZAK 46
185
70
318
0
8.54
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in vertically installed pipelines between two flanges (e.g. between duckfoot bend and hydrant)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8591500460
400
150
2x ZAK 46
215
70
340
0
5.28
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in vertically installed pipelines between two flanges (e.g. between duckfoot bend and hydrant)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8591500463
400
150
4x ZAK 46
215
70
348
0
11.20
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in horizontally installed pipelines between two flanges (e.g., hydrants, duckfoot bend)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8591500696
400
150
1x ZAK 69
215
90
0
337
13.70
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in horizontally installed pipelines between two flanges; Please note: can be used only for installation in vertically installed pipelines between two flanges (e.g. between duckfoot bend and hydrant)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8592000460
400
200
2x ZAK 46
265
70
360
0
6.75
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in vertically installed pipelines between two flanges (e.g. between duckfoot bend and hydrant)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8592000463
400
200
4x ZAK 46
265
70
398
0
13.70
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in horizontally installed pipelines between two flanges (e.g., hydrants, duckfoot bend)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8592000696
400
200
1x ZAK 69
265
90
0
387
17.20
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in horizontally installed pipelines between two flanges; Please note: can be used only for installation in vertically installed pipelines between two flanges (e.g. between duckfoot bend and hydrant)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8592500460
400
250
2x ZAK 46
320
70
420
0
9.90
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in vertically installed pipelines between two flanges (e.g. between duckfoot bend and hydrant)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8593000460
400
300
2x ZAK 46
370
70
470
0
12.00
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in vertically installed pipelines between two flanges (e.g. between duckfoot bend and hydrant)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
8594000460
400
400
2x ZAK 46
480
70
570
0
16.60
Body: GJS-400, Hawle epoxy powder coated; O-rings: EPDM for water
Potable water
Please note: can be used only for installation in vertically installed pipelines between two flanges (e.g. between duckfoot bend and hydrant)
The installation instructions must be observed so that the assembled isolation valves are in a vertical installation position
Link
09/2022
Show compressed display (15 configurable products)
Número de pedido8591500460
ShorttextWafer type tee piece with ZAK® outlets
Últimos cambios13.10.2025 09:09:40
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
Order Number8591500460
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model