Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BAR6700-E

Expand Table
EN
1/5
code
CODE
type
TYPE
Bearing type code
BTC
bearing clearance
BC
Bearing accuracy
BA
Bearing GB material
MAT1
Equivalent material of bearing
MAT2
Bearing model
BM
d
DD [mm]
D
D [mm]
B
B [mm]
r1(min)
RR1 [mm]
Basic rated load Cr (dynamic)
CR [KN]
Basic rated load Cor (static)
COR [KN]
Limiting Speeds(Reference)
LIM [rpm]
Installation size db(min)
DBMIN [mm]
Installation size db(max)
DBMAX [mm]
Installation size da(max)
DDAA [mm]
1|BAR6700-E
BAR...-E
Economical
6
CO/CN
GB/T 307.1 Grade 0
GCr15
SUJ2
6700
10
15
3
0.2
0.85
0.430
15000
10.4
11.21
14.2
Show compressed display (1 configurable product)
ShorttextEconomical deep groove ball bearing, without dust cover
Últimos cambios25.11.2025 10:51:27
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties