Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

J6SKGBWTQ

Expand Table
EN
Vista previa de la imagen
PREVIEWPERLINE
ORDERNO
color
COLOR
color temperature
COLOR_TEMPERATURE
connection
CONNECTION
designer
DESIGNER
family
FAMILY
finition
FINITION
for use
FOR_USE
index of protection
INDEX_OF_PROTECTION
index of resistance
INDEX_OF_RESISTANCE
light flow
LIGHT_FLOW
light_bulb
LIGHT_BULB
manufacturing
MANUFACTURING
1
J6SKGBWTQ
Inox
Warm white (2700 K)
This luminaire is delivered ready for installation and is fitted with 0,5 m cable, source and wall box.
Sammode
Bendz
Clear
Indoor & Outdoor
Completely waterproof and dustproof IP68 and 316L marine-grade stainless steel
Enveloppe résistant aux chocs IK10
280 lm
E27 Matt LED bulb (included)
Designed and produced in France
Show compressed display (1 product)
Número de pedidoJ6SKGBWTQ
Últimos cambios03.07.2023 05:34:04
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties