Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

551023 CMMP-AS-C5-11A-P3

Expand Table
ES
1/5
Número de artículo
TNR
Tipo
TYP
Válido hasta
INFO
B1 [mm]
B2 [mm]
B3 [mm]
B4 [mm]
D1 [mm]
D2 [mm]
H1 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
L5 [mm]
L6 [mm]
Peso
CNSMASSEXACT [kg]
GTIN
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
1501326
CMMP-AS-C5-3A-M3
2031-12-31
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.200
4052568237905
1501327
CMMP-AS-C5-11A-P3-M3
2031-12-31
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.450
4052568237912
1501328
CMMP-AS-C10-11A-P3-M3
2031-12-31
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.450
4052568237929
3215473
CMMP-AS-C15-11A-P3-M3
2031-12-31
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.450
4052568269074
1622901
CMMP-AS-C2-3A-M0
2031-12-31
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.100
4052568243241
1622902
CMMP-AS-C5-3A-M0
2031-12-31
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.200
4052568243258
1622903
CMMP-AS-C5-11A-P3-M0
2031-12-31
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.800
4052568243265
1622904
CMMP-AS-C10-11A-P3-M0
2031-12-31
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.800
4052568243272
550041
CMMP-AS-C2-3A
2015-12-31
66.000
61.000
30.700
0.000
10.000
5.500
207.000
277.000
248.000
202.000
12.500
19.500
10.500
2.000
550042
CMMP-AS-C5-3A
2014-12-31
66.000
61.000
30.700
0.000
10.000
5.500
207.000
277.000
248.000
202.000
12.500
19.500
10.500
2.100
551023
CMMP-AS-C5-11A-P3
2014-12-31
81.000
76.000
38.100
40.100
10.000
5.500
251.000
326.000
297.000
251.000
12.500
19.750
10.500
3.700
551024
CMMP-AS-C10-11A-P3
2014-12-31
81.000
76.000
38.100
40.100
10.000
5.500
251.000
326.000
297.000
251.000
12.500
19.750
10.500
3.700
1669371
CMMP-AS-C2-3A-C1
2013-11-30
66.000
61.000
30.700
0.000
10.000
5.500
207.000
277.000
248.000
202.000
12.500
19.500
10.500
2.000
1669372
CMMP-AS-C5-3A-C1
2013-11-30
66.000
61.000
30.700
0.000
10.000
5.500
207.000
277.000
248.000
202.000
12.500
19.500
10.500
2.100
1669373
CMMP-AS-C5-11A-P3-C1
2013-11-30
81.000
76.000
38.100
40.100
10.000
5.500
251.000
326.000
297.000
251.000
12.500
19.750
10.500
3.700
1669374
CMMP-AS-C10-11A-P3-C1
2013-11-30
81.000
76.000
38.100
40.100
10.000
5.500
251.000
326.000
297.000
251.000
12.500
19.750
10.500
3.700
2106332
CMMP-AS-C2-3A-M3-C1
2015-12-31
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.100
2106333
CMMP-AS-C5-3A-M3-C1
2015-12-31
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.200
2106334
CMMP-AS-C5-11A-P3-M3-C1
2015-12-31
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.800
Show compressed display (26 products)
Número de pedido551023
ShorttextControlador del motor
Últimos cambios05.12.2025 13:04:43
Unidad

Clasificaciones

CNS

CNSPHYPROP Physical Properties
Mass3.7
CNSERPBASE Object Properties

ECLASS 14.0

27-02-31-01 Convertidor estático de frecuencia =< 1 kV
Tipo de productoCMMP-AS-C5-11A-P3
Número de artículo del fabricante551023
Nombre del fabricanteFesto
Sufijo del pedido del producto del fabricante551023 CMMP-AS-C5-11A-P3

ECLASS 9.1

27-02-31-01 Convertidor estático de frecuencia =< 1 kV
Manufacturer product number551023
Manufacturer nameFesto
Descripción del tipo de productoCMMP-AS-C5-11A-P3
Product name551023 CMMP-AS-C5-11A-P3

ECLASS 8.1

27-02-31-01 Static frequency converter = < 1 kv
Manufacturer product number551023
Manufacturer nameFesto
Product type descriptionCMMP-AS-C5-11A-P3
Product name551023 CMMP-AS-C5-11A-P3
27-02-91-90 Electrical drive (parts, unspecified)

ECLASS 7.1

27-02-31-01 Static frequency converter = < 1 kv
Manufacturer product number551023
Manufacturer nameFesto
Product type descriptionCMMP-AS-C5-11A-P3
Product name551023 CMMP-AS-C5-11A-P3
Net weight3.700
27-02-91-90 Electrical drive (parts, unclassified)

ECLASS 6.2

27-02-31-01 Static frequency converter = < 1 kv
Manufacturer nameFesto
Product type descriptionCMMP-AS-C5-11A-P3
Product name551023 CMMP-AS-C5-11A-P3
Manufacturer product number551023
27-02-91-90 Electrical drive (parts, unclassified)

ECLASS 6.1

27-02-31-01 Static frequency converter = < 1 kv
Manufacturer nameFesto
Product type descriptionCMMP-AS-C5-11A-P3
Product name551023 CMMP-AS-C5-11A-P3
Manufacturer product number551023
27-02-91-90 Electrical drive (parts, unclassified)

ECLASS 5.1

27-02-91-90 Accionamiento eléctrico (piezas, sin clasificación)
Nombre del fabricanteFesto
Nombre de producto551023 CMMP-AS-C5-11A-P3
Número de artículo551023
Descripción del tipo de productoCMMP-AS-C5-11A-P3

ECLASS 5.0

27-02-91-90 90

ETIM 10.0

EC001857 Frequency converter =< 1 kV