Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Conveyors
CVSPC - Plastic Chain Conveyors - Single Track, Head Drive, 3-Groove Frame (Sprocket Dia. 57mm)
Misumi
Metric
Conveyors
CVSPC - Plastic Chain Conveyors - Single Track, Head Drive, 3-Groove Frame (Sprocket Dia. 57mm)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CVSPC-20-350-6-T100-IM-12.5-H-B
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type
TYPE
B Selectable
B [mm]
L 5mm Increment
L [mm]
Motor Output
MO [W]
Motor Voltage
MV [V]
Motor Specification
MS
Gear Head Ratio
MGHR
Plastic Chain Belt Specifications
PS
Motor Maker Selection
MOM
Motor Reversed
ALT1
Additional Counterbored Holes
ALT2
FYA 5mm Increment
FYA [mm]
FYB 5mm Increment
FYB [mm]
Motor Cover Window Type
ALT3
1
CVSPC-20-350-6-T100-IM-12.5-H-B
CVSPC
20
350
6
T100 Single-Phase (Japan Standard)
IM (Induction Motor)
12.5
H (Standard, White)
B (Oriental Motor)
w/o MK (Motor Reversed)
w/o Additional Counterbored Holes
0
0
w/o CW (Motor Cover Window Type)
Show compressed display (1 configurable product)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Misumi
- CVSPC
Shorttext
Plastic Chain Conveyors - Single Track, Head Drive, 3-Groove Frame (Sprocket Dia. 57mm)
Últimos cambios
16.01.2024 01:22:59
Unidad
Palablras clave
Chain Conveyors
Frame
Head Drive
Plastic
Single
Track
metric
Clasificaciones
CNS
CNSERPBASE Object Properties