Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EKSF8-C3

Expand Table
EN
1/5
model
CNSORDERNO
Serial code
SC
type
TYPE
texture of material
TOM
Accuracy class
AC
Shaft diameter
DD [mm]
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
L3
L3 [mm]
B
B [mm]
H
H [mm]
b
BB [mm]
BB1
BB1 [mm]
h1
H1 [mm]
H11
H11 [mm]
B1
B1 [mm]
H1
HH1 [mm]
P
P [mm]
1
2
3
4
5
6
7
8
EKSF4-C3
EKSF4
EK:EK series (convex fixed side)
SF:45# steel blackened
C3:High precision C3
4
15.0
5.5
18.5
2.0
34
19
17.0
±0.02
10
±0.02
18
7
26
EKSF5-C3
EKSF5
EK:EK series (convex fixed side)
SF:45# steel blackened
C3:High precision C3
5
16.5
5.5
19.5
2.5
36
21
18.0
±0.02
11
±0.02
20
8
28
EKSF6-C3
EKSF6
EK:EK series (convex fixed side)
SF:45# steel blackened
C3:High precision C3
6
20.0
5.5
22.0
3.5
42
25
21.0
±0.02
13
±0.02
18
20
30
EKSF8-C3
EKSF8
EK:EK series (convex fixed side)
SF:45# steel blackened
C3:High precision C3
8
23.0
7.0
26.0
4.0
52
32
26.0
±0.02
17
±0.02
25
26
38
EKSF10-C3
EKSF10
EK:EK series (convex fixed side)
SF:45# steel blackened
C3:High precision C3
10
24.0
6.0
29.5
6.0
70
43
35.0
±0.02
25
±0.02
36
24
52
EKSF12-C3
EKSF12
EK:EK series (convex fixed side)
SF:45# steel blackened
C3:High precision C3
12
24.0
6.0
29.5
6.0
70
43
35.0
±0.02
25
±0.02
36
24
52
EKSF15-C3
EKSF15
EK:EK series (convex fixed side)
SF:45# steel blackened
C3:High precision C3
15
25.0
6.0
36.0
5.0
80
49
40.0
±0.02
30
±0.02
41
25
60
EKSF20-C3
EKSF20
EK:EK series (convex fixed side)
SF:45# steel blackened
C3:High precision C3
20
42.0
10.0
50.0
10.0
95
58
47.5
±0.02
30
±0.02
56
25
75
Show compressed display (8 configurable products)
ShorttextEKSF convex fixed side
Últimos cambios16.12.2025 00:32:20
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties