Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FBT6

Expand Table
EN
1/5
Part No.
PN
Applicable Tube Outer Dia.
OD [mm]
A
A [mm]
C
C [mm]
D
D [mm]
E
E [mm]
Applicable Fluid
AF
Operating Temperature Range
OTR
Max. Operating Pressure
MOP [MPa]
Applicable Material
AM
1
2
3
4
FBT4
4
47
11
7
4
Super Pure Water - Acid - Alkali - Organic Solvent
Ambient Temperature
0.2
PTFE - ECTFE - Fluoro Rubber
FBT6
6
53
14
10
4
Super Pure Water - Acid - Alkali - Organic Solvent
Ambient Temperature
0.2
PTFE - ECTFE - Fluoro Rubber
FBT8
8
61
18
12
4
Super Pure Water - Acid - Alkali - Organic Solvent
Ambient Temperature
0.2
PTFE - ECTFE - Fluoro Rubber
FBT10
10
67
21
16
4
Super Pure Water - Acid - Alkali - Organic Solvent
Ambient Temperature
0.2
PTFE - ECTFE - Fluoro Rubber
Show compressed display (4 products)
ShorttextFluororesin Couplings Valves - 2-Way Valves
Últimos cambios29.11.2024 04:30:09
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties