Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FSPC10361-16L

Expand Table
EN
1/5
Product No.
PN
Description
DES
Catalog Name
CN
Shaft Diameter ØA
A [Pulgada]
Bore ØB (+.002/-.000)
B [Pulgada]
Hub Diameter ØC
C [Pulgada]
Width
D
Overall Length
L [Pulgada]
MIN RAD
MR
Ends Material
EMAT
Flexible Cable Material
FCMAT
Screw Material
SMAT
Max. Torque Capacity
MT [IN-LB]
1
2
3
4
5
6
7
8
FSPC10361-12
Flexible Shaft Coupling
Master Inch/Metric Catalog
3/16
0.125
0.50
TBD
12
4.0
Steel/Zinc Plated
Steel/Phosphate
Steel/Zinc Plated
1.1
FSPC10361-16
Flexible Shaft Coupling
Master Inch/Metric Catalog
3/16
0.187
0.50
TBD
16
4.0
Steel/Zinc Plated
Steel/Phosphate
Steel/Zinc Plated
1.1
FSPC10361-24
Flexible Shaft Coupling
Master Inch/Metric Catalog
3/16
0.250
0.50
TBD
24
4.0
Steel/Zinc Plated
Steel/Phosphate
Steel/Zinc Plated
1.1
FSPC10361-16L
Flexible Shaft Coupling
Master Inch/Metric Catalog
3/16
0.310
0.50
TBD
16
4.0
Steel/Zinc Plated
Steel/Phosphate
Steel/Zinc Plated
1.1
FSPC10362-12
Flexible Shaft Coupling
Master Inch/Metric Catalog
1/4
0.125
0.50
TBD
12
4.5
Steel/Zinc Plated
Steel/Phosphate
Steel/Zinc Plated
3.5
FSPC10362-16
Flexible Shaft Coupling
Master Inch/Metric Catalog
1/4
0.187
0.50
TBD
16
4.5
Steel/Zinc Plated
Steel/Phosphate
Steel/Zinc Plated
3.5
FSPC10362-24
Flexible Shaft Coupling
Master Inch/Metric Catalog
1/4
0.250
0.50
TBD
24
4.5
Steel/Zinc Plated
Steel/Phosphate
Steel/Zinc Plated
3.5
FSPC10362-16L
Flexible Shaft Coupling
Master Inch/Metric Catalog
1/4
0.375
0.50
TBD
16
4.5
Steel/Zinc Plated
Steel/Phosphate
Steel/Zinc Plated
3.5
Show compressed display (8 products)
ShorttextFlexible Shaft Couplings
Últimos cambios17.11.2025 06:13:12
Unidad