Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PUNCH FA
posts_fix_blocks
HEXAGONAL POSTSーFEMALE SCREWS TYPE / MALE & FEMALE SCREWS TYPE / MALE SCREWS TYPEー
HICY - HEXAGONAL POSTSー MALE & FEMALE SCREWS TYPE ー
PUNCH FA
...
HICY - HEXAGONAL POSTSー MALE & FEMALE SCREWS TYPE ー
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HICY13-L25-M5-N5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
MAT
MAT
Surface Treatment
ST
code
CODE
code
CODE1 [mm]
B
B [mm]
L
L [mm]
M
M [mm]
N
N [mm]
G
G [mm]
H
H [mm]
F
F [mm]
E
E [mm]
P
P [mm]
V
V [mm]
C
C [mm]
L dimension tolerance alteration
LKC [mm]
Npc
NPC
Nvc
NVC
Pkh
PKH [mm]
Vkh
VKH [mm]
Infotext
INFOTEXT
1
2
3
4
5
6
7
8
S45C
None
HICY
gudx
8
20.0
3
3
0
0
4
4
6
6
9.2
None
None
None
0.0
0.0
Dimensions
S45C
None
HICY
gudx
10
20.0
4
4
0
0
5
5
8
8
11.5
None
None
None
0.0
0.0
Dimensions
S45C
None
HICY
gudx
12
25.0
5
5
0
0
6
6
10
10
13.9
None
None
None
0.0
0.0
Dimensions
S45C
None
HICY
gudx
13
25.0
5
5
0
0
6
6
10
10
15.0
None
None
None
0.0
0.0
Dimensions
S45C
None
HICY
gudx
14
30.0
6
6
0
0
8
8
12
12
16.2
None
None
None
0.0
0.0
Dimensions
S45C
None
HICY
gudx
17
30.0
6
6
0
0
8
8
12
12
19.6
None
None
None
0.0
0.0
Dimensions
S45C
None
HICY
gudx
19
45.0
6
6
0
0
10
10
16
16
21.9
None
None
None
0.0
0.0
Dimensions
S45C
None
HICY
gudx
24
55.0
8
8
0
0
12
12
20
20
27.7
None
None
None
0.0
0.0
Dimensions
Show compressed display (8 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
PUNCH FA
- HICY
Shorttext
HEXAGONAL POSTSー MALE & FEMALE SCREWS TYPE ー
Últimos cambios
09.07.2024 10:00:35
Unidad
Palablras clave
HEXAGONAL
PUNCH
SCREWS
SCREWS TYPE
TYPE
Clasificaciones
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties