Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LB19EK-D6-L120-H25

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
material quality
MQ
Surface Treatment
ST
D
D [mm]
L
L [mm]
H
H [mm]
M
M [mm]
h
HH [mm]
Reference weight
RW [kg/pcs]
INFOTEXT
INFOTEXT
1
2
3
4
5
6
7
8
9
10
11
12
LB19EK-D6-L60-H25
LB19EK
Foldable type
1215
chromate treatment
6
60
25
4
8
0.08
website
LB19EK-D6-L70-H25
LB19EK
Foldable type
1215
chromate treatment
6
70
25
4
8
0.09
website
LB19EK-D6-L84-H25
LB19EK
Foldable type
1215
chromate treatment
6
84
25
4
8
0.10
website
LB19EK-D6-L90-H25
LB19EK
Foldable type
1215
chromate treatment
6
90
25
4
8
0.11
website
LB19EK-D6-L100-H25
LB19EK
Foldable type
1215
chromate treatment
6
100
25
4
8
0.12
website
LB19EK-D6-L120-H25
LB19EK
Foldable type
1215
chromate treatment
6
120
25
4
8
0.14
website
LB19EF-D6-L60-H25
LB19EF
Foldable type
SUS304
Mirror polishing
6
60
25
4
8
0.08
website
LB19EF-D6-L70-H25
LB19EF
Foldable type
SUS304
Mirror polishing
6
70
25
4
8
0.09
website
LB19EF-D6-L84-H25
LB19EF
Foldable type
SUS304
Mirror polishing
6
84
25
4
8
0.10
website
LB19EF-D6-L90-H25
LB19EF
Foldable type
SUS304
Mirror polishing
6
90
25
4
8
0.11
website
LB19EF-D6-L100-H25
LB19EF
Foldable type
SUS304
Mirror polishing
6
100
25
4
8
0.12
website
LB19EF-D6-L120-H25
LB19EF
Foldable type
SUS304
Mirror polishing
6
120
25
4
8
0.14
website
Show compressed display (12 products)
ShorttextCircular handle - foldable type - external thread installation type
Últimos cambios19.03.2025 09:16:24
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties