Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Baumer Group
Products
Process sensors
Level measurement
LBFS - Point level detection based on frequency sweep technology
Baumer Group
...
Process sensors
Level measurement
LBFS - Point level detection based on frequency sweep technology
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LBFS-03421.0
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Compliance and approvals
AP
Electrical connection
ELC
Process connection
PC
Process connection material
PCM
Output signal
OS
Configuration
CONF
Typecode
TC
Articlenumber
AN
Website
WS
EPLAN
EP
Hysteresis
HYS
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
Standard
M12-A, 4-pin, polycarbonate
G 1/2 A hygienic, sliding connection, length 250 mm
Stainless Steel 1.4404 - AISI 316L
PNP
Factory settings
LBFS-01L21.0
11154492
± 1 mm
Standard
5 m, 4-wire, PVC
G 1/2 A ISO 228-1
Stainless Steel 1.4301 - AISI 304
PNP
Factory settings
LBFS-02111.0
11044624
± 1 mm
Standard
5 m, 4-wire, PVC
G 1/2 A ISO 228-1
Stainless Steel 1.4404 - AISI 316L
PNP
Factory settings
LBFS-02121.0
11046258
± 1 mm
Standard
5 m, 4-wire, PVC
G 1/2 A ISO 228-1 for reverse assembly (in-shell thread)
Stainless Steel 1.4301 - AISI 304
PNP
Factory settings
LBFS-02511.0
11054090
± 1 mm
Standard
5 m, 4-wire, PVC
G 1/2 A ISO 228-1 for reverse assembly (in-shell thread)
Stainless Steel 1.4404 - AISI 316L
PNP
Factory settings
LBFS-02521.0
11052943
± 1 mm
Standard
5 m, 4-wire, PVC
M18 x 1 ISO 261 / ISO 965
Stainless Steel 1.4301 - AISI 304
PNP
Factory settings
LBFS-02711.0
11097347
± 1 mm
Standard
M12-A, 4-pin, stainless steel
G 1/2 A ISO 228-1
Stainless Steel 1.4301 - AISI 304
PNP
Factory settings
LBFS-03111.0
11088143
± 1 mm
Standard
M12-A, 4-pin, stainless steel
G 1/2 A ISO 228-1
Stainless Steel 1.4404 - AISI 316L
PNP
Factory settings
LBFS-03121.0
11084835
± 1 mm
Standard
M12-A, 4-pin, stainless steel
G 3/4 A ISO 228-1
Stainless Steel 1.4301 - AISI 304
PNP
Factory settings
LBFS-03211.0
11146367
± 1 mm
Standard
M12-A, 4-pin, stainless steel
G 3/4 A ISO 228-1
Stainless Steel 1.4404 - AISI 316L
NPN
Factory settings
LBFS-03222.0
11118190
± 1 mm
Standard
M12-A, 4-pin, stainless steel
G 1/2 A hygienic
Stainless Steel 1.4404 - AISI 316L
PNP
Factory settings
LBFS-03421.0
11090285
± 1 mm
Standard
M12-A, 4-pin, stainless steel
G 1/2 A ISO 228-1 for reverse assembly (in-shell thread)
Stainless Steel 1.4404 - AISI 316L
PNP
Factory settings
LBFS-03521.0
11107624
± 1 mm
Standard
M12-A, 4-pin, stainless steel
M18 x 1 ISO 261 / ISO 965
Stainless Steel 1.4404 - AISI 316L
PNP
Factory settings
LBFS-03721.0
11174868
± 1 mm
Standard
M12-A, 4-pin, stainless steel
G 1/2 A hygienic
Stainless Steel 1.4404 - AISI 316L
PNP
Factory settings
LBFS-03K21.0
11163988
± 1 mm
Standard
M12-A, 4-pin, stainless steel
G 1/2 A hygienic, sliding connection, length 250 mm
Stainless Steel 1.4404 - AISI 316L
PNP
Factory settings
LBFS-03L21.0
11166188
± 1 mm
ATEX II 1G Ex ia IIC T5 Ga
M12-A, 4-pin, polycarbonate
G 1/2 A ISO 228-1
Stainless Steel 1.4301 - AISI 304
PNP
Factory settings
LBFS-11111.0
11044625
± 1 mm
ATEX II 1G Ex ia IIC T5 Ga
M12-A, 4-pin, polycarbonate
G 1/2 A ISO 228-1
Stainless Steel 1.4404 - AISI 316L
PNP
Factory settings
LBFS-11121.0
11045790
± 1 mm
ATEX II 1G Ex ia IIC T5 Ga
M12-A, 4-pin, polycarbonate
G 1/2 A hygienic
Stainless Steel 1.4404 - AISI 316L
PNP
Factory settings
LBFS-11421.0
11075328
± 1 mm
ATEX II 1G Ex ia IIC T5 Ga
M12-A, 4-pin, polycarbonate
G 1/2 A hygienic
Stainless Steel 1.4404 - AISI 316L
PNP
Factory settings
LBFS-11K21.0
11159702
± 1 mm
Show compressed display (54 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Baumer Group
- LBFS
Número de pedido
11090285
Shorttext
Point level detection based on frequency sweep technology
Últimos cambios
05.08.2025 12:54:30
Unidad
Palablras clave
Group
Point level
Process
Products
based
detection
frequency
level measurement
sensors
sweep
technology
Clasificaciones
Por categorías
Plant_Design Construcción de plantas
Automation Automatización
Electronics Electrónica
Electrical_Engineering Electrotecnia
Sensors Sensores
Handling_Technique Técnica de manejo
Semiconductor_Technology Tecnología de semiconductores
Robotics Robótica
Packaging_Technology Tecnología de empaque
Light_Barrier Barrera de luz
Control_and_Feedback_Control_Systems Técnica de control y regulación
Conveyor_Technology Técnica transportadora
Optoelectronics Optoelectrónica
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties