Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1803

Expand Table
EN
1/5
product number (root)
PRODUCT_NUMBER_ROOT
series
SERIES
FAMILY
Manufacturer order number
SA810ID03
Manufacturer name
SA010ID04
Product name
SA100ID04
sort number for display sequence
SA700ID04
components
SA700ID05
acoustic design
SA700ID12
sensitivity 1 W @ 4 m in accordance with EN 54-24
SA700ID13
SPLmax 100 V @ 4 m in accordance with EN 54-24 (trafo S/M/L)
SA700ID14
transformer options, power handling in acc. with EN 54-24 100 V (trafo S/M/L)
SA700ID15
transformer options, power handling in acc. with EN 54-24 70 V (trafo S/M/L)
SA700ID16
impedance 100 % tap (trafo S/L/M)
SA700ID17
1
Voice Alarm
voicealarm
1803
Fohhn
Accessories
LEN-100
8 × 4" drivers with treated cones
weatherproof passive line source speaker system, closed, passive 2-way CD crossover and filter, suppression of side lobes by Source Division Waveguides
84 dB SPL
99 dB SPL / 102 dB SPL / -
80 W / 160 W / -
39.2 W / 77.8 W / -
125 ohm / 63 ohm / -
Show compressed display (1 product)
Número de pedido1803
Últimos cambios24.02.2025 06:46:27
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties
Certificate REACH1
Certificate RoHS1
Certificate WEEE1
CNSPHYPROP Physical Properties

ECLASS 14.0

19-08-10-04 Altavoces para automóviles

ECLASS 9.1

19-08-10-04 Altavoces para automóviles

ETIM 10.0

EC002973 Weatherproof loudspeaker

OmniClass 2006

23-85_10_11_14_14_14 23-85 10 11 14 14 14 Loudspeakers

OmniClass

23-37 15 23 15 23-37 15 23 15 - Stereo Speakers

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Family categoryOST_ElectricalEquipment

Uniclass2015

70_75_36_50 70 75 36 50 - Loudspeakers