Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LFFS-041.0

Expand Table
EN
1/5
Compliance and approvals
AP
Electrical connection
ELC
Process connection
PC
Configuration
CONF
Typecode
TC
Articlenumber
AN
Website
WS
EPLAN
EP
Hysteresis
HYS
Repeatability
REP
Media characteristics
MC
Step response time
SRT
Damping
DAMP
Wetted parts material
MWP
Operating temperature range
OTR
Process temperature
PTR
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
Standard
M12-A, 4-pin, nickel plated brass
G 1/2 A hygienic
Factory settings
LFFS-013.0
11008864
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 150 °C
Standard
M12-A, 4-pin, nickel plated brass
G 1/2 A hygienic
Factory settings
LFFS-014.0
11008865
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 200 °C
Standard
Cable gland M16x1.5, nickel plated brass
G 1/2 A hygienic
Factory settings
LFFS-021.0
11010698
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 115 °C, continuous @ Tamb < 60 °C | 140 °C, < 1 h @ Tamb < 60 °C
Standard
Cable gland M16x1.5, nickel plated brass
BHC 3A DN 38
Factory settings
LFFS-022.0
11015110
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 115 °C, continuous @ Tamb < 60 °C | 140 °C, < 1 h @ Tamb < 60 °C
Standard
Cable gland M16x1.5, nickel plated brass
G 1/2 A hygienic
Factory settings
LFFS-023.0
11010710
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 150 °C
Standard
Cable gland M16x1.5, nickel plated brass
G 1/2 A hygienic
Factory settings
LFFS-024.0
11010814
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 200 °C
Standard
Cable gland M16x1.5, polyamid
G 1/2 A hygienic
Factory settings
LFFS-031.0
11007920
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 115 °C, continuous @ Tamb < 60 °C | 140 °C, < 1 h @ Tamb < 60 °C
Standard
Cable gland M16x1.5, polyamid
BHC 3A DN 38
Factory settings
LFFS-032.0
11054472
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 115 °C, continuous @ Tamb < 60 °C | 140 °C, < 1 h @ Tamb < 60 °C
Standard
Cable gland M16x1.5, polyamid
G 1/2 A hygienic
Factory settings
LFFS-033.0
11013070
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 150 °C
Standard
Cable gland M16x1.5, polyamid
G 1/2 A hygienic
Factory settings
LFFS-034.0
11042433
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 200 °C
Standard
M12-A, 4-pin, stainless steel
G 1/2 A hygienic
Factory settings
LFFS-041.0
11101289
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 115 °C, continuous @ Tamb < 60 °C | 140 °C, < 1 h @ Tamb < 60 °C
Standard
M12-A, 4-pin, stainless steel
BHC 3A DN 38
Factory settings
LFFS-042.0
11104142
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 115 °C, continuous @ Tamb < 60 °C | 140 °C, < 1 h @ Tamb < 60 °C
Standard
M12-A, 4-pin, stainless steel
G 1/2 A hygienic
Factory settings
LFFS-043.0
11090630
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 150 °C
Standard
M12-A, 4-pin, stainless steel
G 1/2 A hygienic
Factory settings
LFFS-044.0
11106101
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 200 °C
Standard
Cable gland M16x1.5, stainless steel
G 1/2 A hygienic
Factory settings
LFFS-051.0
11182956
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 115 °C, continuous @ Tamb < 60 °C | 140 °C, < 1 h @ Tamb < 60 °C
ATEX II 1G Ex ia IIC T5 Ga
M12-A, 4-pin, nickel plated brass
G 1/2 A hygienic
Factory settings
LFFS-111.0
11011869
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 115 °C, continuous @ Tamb < 60 °C | 140 °C, < 1 h @ Tamb < 60 °C
ATEX II 1G Ex ia IIC T5 Ga
M12-A, 4-pin, nickel plated brass
G 1/2 A hygienic
Factory settings
LFFS-113.0
11015618
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 150 °C
ATEX II 1G Ex ia IIC T5 Ga
Cable gland M16x1.5, polyamid
G 1/2 A hygienic
Factory settings
LFFS-131.0
11016999
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 115 °C, continuous @ Tamb < 60 °C | 140 °C, < 1 h @ Tamb < 60 °C
ATEX II 1G Ex ia IIC T5 Ga
Cable gland M16x1.5, polyamid
G 1/2 A hygienic
Factory settings
LFFS-133.0
11048585
± 1 mm
± 1 mm
DC > 1.5
0.1 s , typ. | 0.2 s , max.
0 ... 10 s , adjustable
PEEK Natura | AISI 316L (1.4404) | EPDM, optional
-40 ... 85 °C
-40 ... 150 °C
Show compressed display (27 products)
Número de pedido11101289
ShorttextPoint level detection based on frequency deviation technology for high-temperature hygienic applications
Últimos cambios05.08.2025 12:55:06
Unidad

Clasificaciones

Por categorías

Plant_Design Construcción de plantas
Automation Automatización
Electronics Electrónica
Electrical_Engineering Electrotecnia
Sensors Sensores
Handling_Technique Técnica de manejo
Semiconductor_Technology Tecnología de semiconductores
Robotics Robótica
Packaging_Technology Tecnología de empaque
Light_Barrier Barrera de luz
Control_and_Feedback_Control_Systems Técnica de control y regulación
Conveyor_Technology Técnica transportadora
Optoelectronics Optoelectrónica

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties