Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Nexperia
MOSFETs
Nexperia
MOSFETs
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SOT428
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Vista previa de la imagen
PREVIEWPERLINE
ORDERNO
title
TITLE
type
TYPE
name
NAME
1
2
3
4
5
6
7
8
9
10
SOT8001
plastic, leadless ultra small package; 3 terminals; body 0.62 x 0.62 x 0.37 mm
Marcom graphics
SOT8001
SOT1220
Automatic Optical Inspection of DFN Components
Report
SOT1220
SOT226
3D model for products with SOT226 package
Design support
SOT226
SOT78
3D model for products with SOT78 package
Design support
SOT78
SOT428
3D model for products with SOT428 package
Design support
SOT428
SOT404
3D model for products with SOT226 package
Design support
SOT404
SOT1023A
plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch
Marcom graphics
SOT1023A
SOT1023
3D model for products with SOT1023 package
Design support
SOT1023
SOT1235
Nexperia package poster
Leaflet
SOT1235
SOT1210
Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body
Marcom graphics
SOT1210
Show compressed display (10 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Nexperia
- MOSFETs
Número de pedido
SOT428
Últimos cambios
18.06.2020 07:58:42
Unidad
Clasificaciones
CNS
CNSERPBASE Object Properties