Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABB - 1SBH103004R8140 + NSL40ES-81 24VDC Contactor Relay

Expand Table
EN
1/5
Product ID
PN
Extended Product Type
EXTTYPE
Invoice Description
INVDES
Description
DES
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Rated control supply voltage Us at AC 50HZ
EF003978 [V]
Rated control supply voltage Us at AC 60HZ
EF003979 [V]
Rated control supply voltage Us at DC
EF003980 [V]
1
2
3
4
5
6
7
8
9
1SBH103004R8122
NSL22ES-81
NSL22ES-81 24VDC Contactor Relay
Spring terminals
NSL... contactor relays are used for switching auxiliary circuits and control circuits. The NSL..S contactor relays are the spring terminal version of the NSL... range. - Poles and auxiliary contacts blocks: 4-pole contactor relays, front-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 including the "Mechanically Linked" symbol on the contactor relay side) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available NSL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
3471523056817
1SBH103004R8122
- - -
- - -
24 - 24
1SBH103004R8622
NSL22ES-86
NSL22ES-86 110VDC Contactor Relay
Spring terminals
NSL... contactor relays are used for switching auxiliary circuits and control circuits. The NSL..S contactor relays are the spring terminal version of the NSL... range. - Poles and auxiliary contacts blocks: 4-pole contactor relays, front-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 including the "Mechanically Linked" symbol on the contactor relay side) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available NSL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
3471523056862
1SBH103004R8622
- - -
- - -
- - -
1SBH103004R8131
NSL31ES-81
NSL31ES-81 24VDC Contactor Relay
Spring terminals
NSL... contactor relays are used for switching auxiliary circuits and control circuits. The NSL..S contactor relays are the spring terminal version of the NSL... range. - Poles and auxiliary contacts blocks: 4-pole contactor relays, front-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 including the "Mechanically Linked" symbol on the contactor relay side) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available NSL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
3471523056916
1SBH103004R8131
- - -
- - -
24 - 24
1SBH103004R8140
NSL40ES-81
NSL40ES-81 24VDC Contactor Relay
Spring terminals
NSL... contactor relays are used for switching auxiliary circuits and control circuits. The NSL..S contactor relays are the spring terminal version of the NSL... range. - Poles and auxiliary contacts blocks: 4-pole contactor relays, front-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available NSL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
3471523057012
1SBH103004R8140
- - -
- - -
24 - 24
1SBH103004R8144
NSL44ES-81
NSL44ES-81 24VDC Contactor Relay
Spring terminals
NSL... contactor relays are used for switching auxiliary circuits and control circuits. The NSL..S contactor relays are the spring terminal version of the NSL... range. - Poles: 8-pole contactor relays (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 including the "Mechanically Linked" symbol on the contactor relay side) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available NSL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
3471523057517
1SBH103004R8144
- - -
- - -
24 - 24
1SBH103004R8153
NSL53ES-81
NSL53ES-81 24VDC Contactor Relay
Spring terminals
NSL... contactor relays are used for switching auxiliary circuits and control circuits. The NSL..S contactor relays are the spring terminal version of the NSL... range. - Poles: 8-pole contactor relays (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 including the "Mechanically Linked" symbol on the contactor relay side) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available NSL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
3471523057418
1SBH103004R8153
- - -
- - -
24 - 24
1SBH103004R8162
NSL62ES-81
NSL62ES-81 24VDC Contactor Relay
Spring terminals
NSL... contactor relays are used for switching auxiliary circuits and control circuits. The NSL..S contactor relays are the spring terminal version of the NSL... range. - Poles: 8-pole contactor relays (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 including the "Mechanically Linked" symbol on the contactor relay side) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available NSL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
3471523057319
1SBH103004R8162
- - -
- - -
24 - 24
1SBH103004R8171
NSL71ES-81
NSL71ES-81 24VDC Contactor Relay
Spring terminals
NSL... contactor relays are used for switching auxiliary circuits and control circuits. The NSL..S contactor relays are the spring terminal version of the NSL... range. - Poles: 8-pole contactor relays (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 including the "Mechanically Linked" symbol on the contactor relay side) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available NSL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
3471523057210
1SBH103004R8171
- - -
- - -
24 - 24
1SBH103004R8180
NSL80ES-81
NSL80ES-81 24VDC Contactor Relay
Spring terminals
NSL... contactor relays are used for switching auxiliary circuits and control circuits. The NSL..S contactor relays are the spring terminal version of the NSL... range. - Poles: 8-pole contactor relays - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available NSL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
3471523057111
1SBH103004R8180
- - -
- - -
24 - 24
Show compressed display (9 products)
Número de pedido1SBH103004R8140
ShorttextContactor Relays - Spring Terminals - DC Operated
Últimos cambios07.08.2024 13:46:28
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-10-01 Contacto auxiliar, relé

ECLASS 13.0

27-37-10-01 Contacto auxiliar, relé

ECLASS 12.0

27-37-10-01 Contacto auxiliar, relé

ETIM 10.0

EC000196 Auxiliary contactor, relay

ETIM 9.0

EC000196 Contactor relay

ETIM 8.0

EC000196 Contactor relay
DIN-rail/screwDIN-Schiene/Schraube
Spring clamp connectionFederzuganschluss
DCDC