Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Baumer Group
Products
Distance measurement
Laser distance sensors
OM70 - High-performance laser distance sensors
Baumer Group
Products
Distance measurement
Laser distance sensors
OM70 - High-performance laser distance sensors
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
OM70-P0070.HH0065.EK
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type
MM
Measuring distance Sd
SD
Sweet spot
SWS
Beam type
BT
Laser class
LC
Adjustment
AT
Typecode
TC
Article number
AN
beam visibility
AG
Website
WS
EPLAN
EP
Housing material
MH
Front (optics)
MO
Weight
WT
Protection class
PC
Light source
LS
Resolution
RES
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
Distance measuring
100 ... 1000 mm
700 mm
Line
2
Webserver, Ethernet TCP/IP
OM70-L1000.HV0700.EK
11220191
nominal beam
aluminium
Glass
135 g
IP 67
Pulsed red laser diode
3 ... 63 µm
Distance measuring
100 ... 1000 mm
700 mm
Line
2
Touch Display, RS485
OM70-L1000.HV0700.VI
11200095
nominal beam
aluminium
Glass
130 g
IP 67
Pulsed red laser diode
3 ... 63 µm
Distance measuring
100 ... 1000 mm
1000 mm
Line
2
Webserver, Ethernet TCP/IP
OM70-L1000.HV1000.EK
11216508
nominal beam
aluminium
Glass
135 g
IP 67
Pulsed red laser diode
3 ... 63 µm
Distance measuring
100 ... 1000 mm
1000 mm
Line
2
Touch Display, RS485
OM70-L1000.HV1000.VI
11199100
nominal beam
aluminium
Glass
130 g
IP 67
Pulsed red laser diode
3 ... 63 µm
Distance measuring
150 ... 1500 mm
1500 mm
Line
1
Webserver, Ethernet TCP/IP
OM70-L1500.HH1500.EK
11216517
nominal beam
aluminium
Glass
135 g
IP 67
Pulsed red laser diode
13 ... 125 µm
Distance measuring
150 ... 1500 mm
1500 mm
Line
1
Touch Display, RS485
OM70-L1500.HH1500.VI
11112012
nominal beam
aluminium
Glass
130 g
IP 67
Pulsed red laser diode
13 ... 125 µm
Distance measuring
150 ... 1500 mm
1500 mm
Line
2
Webserver, Ethernet TCP/IP
OM70-L1500.HV1500.EK
11216510
nominal beam
aluminium
Glass
135 g
IP 67
Pulsed red laser diode
13 ... 125 µm
Distance measuring
150 ... 1500 mm
1500 mm
Line
2
Touch Display, RS485
OM70-L1500.HV1500.VI
11112015
nominal beam
aluminium
Glass
130 g
IP 67
Pulsed red laser diode
13 ... 125 µm
Distance measuring
30 ... 70 mm
48 mm
Point
1
Webserver, Ethernet TCP/IP
OM70-P0070.HH0048.EK
11216522
nominal beam
aluminium
Glass
135 g
IP 67
Pulsed red laser diode
0.7 ... 1 µm
Distance measuring
30 ... 70 mm
48 mm
Point
1
Touch Display, RS485
OM70-P0070.HH0048.VI
11200060
nominal beam
aluminium
Glass
130 g
IP 67
Pulsed red laser diode
0.7 ... 1 µm
Distance measuring
30 ... 70 mm
65 mm
Point
1
Webserver, Ethernet TCP/IP
OM70-P0070.HH0065.EK
11216511
nominal beam
aluminium
Glass
135 g
IP 67
Pulsed red laser diode
0.7 ... 1 µm
Distance measuring
30 ... 70 mm
65 mm
Point
1
Touch Display, RS485
OM70-P0070.HH0065.VI
11195785
nominal beam
aluminium
Glass
130 g
IP 67
Pulsed red laser diode
0.7 ... 1 µm
Distance measuring
40 ... 140 mm
70 mm
Point
1
Webserver, Ethernet TCP/IP
OM70-P0140.HH0070.EK
11220192
nominal beam
aluminium
Glass
135 g
IP 67
Pulsed red laser diode
1.2 ... 2.5 µm
Distance measuring
40 ... 140 mm
70 mm
Point
1
Touch Display, RS485
OM70-P0140.HH0070.VI
11200061
nominal beam
aluminium
Glass
130 g
IP 67
Pulsed red laser diode
1.2 ... 2.5 µm
Distance measuring
40 ... 140 mm
100 mm
Point
1
Webserver, Ethernet TCP/IP
OM70-P0140.HH0100.EK
11220193
nominal beam
aluminium
Glass
135 g
IP 67
Pulsed red laser diode
1.2 ... 2.5 µm
Distance measuring
40 ... 140 mm
100 mm
Point
1
Touch Display, RS485
OM70-P0140.HH0100.VI
11200063
nominal beam
aluminium
Glass
130 g
IP 67
Pulsed red laser diode
1.2 ... 2.5 µm
Distance measuring
40 ... 140 mm
130 mm
Point
1
Webserver, Ethernet TCP/IP
OM70-P0140.HH0130.EK
11216512
nominal beam
aluminium
Glass
135 g
IP 67
Pulsed red laser diode
1.2 ... 2.5 µm
Distance measuring
40 ... 140 mm
130 mm
Point
1
Touch Display, RS485
OM70-P0140.HH0130.VI
11112018
nominal beam
aluminium
Glass
130 g
IP 67
Pulsed red laser diode
1.2 ... 2.5 µm
Distance measuring
50 ... 250 mm
130 mm
Point
1
Webserver, Ethernet TCP/IP
OM70-P0250.HH0130.EK
11220194
nominal beam
aluminium
Glass
135 g
IP 67
Pulsed red laser diode
1.4 ... 6.3 µm
Show compressed display (76 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Baumer Group
- OM70
Número de pedido
11216511
Shorttext
High-performance laser distance sensors
Últimos cambios
27.10.2025 14:27:45
Unidad
Palablras clave
Distance measurement
Group
High performance
Products
laser distance
sensors
Clasificaciones
Por categorías
Plant_Design Construcción de plantas
Automation Automatización
Electronics Electrónica
Electrical_Engineering Electrotecnia
Sensors Sensores
Handling_Technique Técnica de manejo
Semiconductor_Technology Tecnología de semiconductores
Robotics Robótica
Packaging_Technology Tecnología de empaque
Light_Barrier Barrera de luz
Control_and_Feedback_Control_Systems Técnica de control y regulación
Conveyor_Technology Técnica transportadora
Optoelectronics Optoelectrónica
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties