Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PSBSPO3-15

Expand Table
EN
1/5
Model
MODEL
Mymodel
MYMODEL
LV1
LV1
Surface treatment
SUR
Material
MAT
Material
MAT2
Attachment Material
MAT3
Attachment
ATT
Code
CODE
D
VAR10 [mm]
L
VAR15 [mm]
M
FIX02
S
FIX04 [mm]
A
FIX06 [mm]
F
FIX08 [mm]
h
FIX10 [mm]
C
FIX12 [mm]
d
FIX14 [mm]
1
2
3
4
PBSPO3-15
M_BSPO3-15
S-Dimension Fixed Type
Blackening treatment
Equivalent to S45C
S45C
SS400
One nut
PBSPO
3
15
M3
10.00
1.0
3
1.0
1.2
1.8
PSBSPO3-15
M_SBSPO3-15
S-Dimension Fixed Type
Blackening treatment
Equivalent to S45C
S45C
SS400
One nut
PSBSPO
3
15
M3
10.00
1.0
3
1.0
1.2
1.8
PBSPOZ3-10
M_BSPZO3-10
Full Thread Type of Neck
_
Equivalent to SUS303
SUS303
SUS304
One nut
PBSPOZ
3
10
M3
0.00
1.0
3
1.0
1.2
1.8
PSBSPOZ3-10
M_SBSPOZ3-10
Full Thread Type of Neck
_
Equivalent to SUS303
SUS303
SUS304
One nut
PSBSPOZ
3
10
M3
0.00
1.0
3
1.0
1.2
1.8
Show compressed display (4 configurable products)
Número de pedidoM_SBSPO3-15
ShorttextPillar groove type for tension spring
Últimos cambios17.10.2023 03:13:37
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties