Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PEKBI6-32X1/4

Expand Table
EN
1/5
Part Number
PN
Type
TYPE
Nominal Diameter
ND [Pulgada]
Number of Flight
NFXL [Pulgada]
L
L [mm]
D
D [Pulgada]
H
H [Pulgada]
B
B [Pulgada]
1
2
3
4
5
PEKBI4-40X1/4
PEKBI
4
40X1/4
6.35
0.183
0.112
3/32
PEKBI6-32X1/4
PEKBI
6
32X1/4
6.35
0.226
0.138
7/64
PEKBI8-32X1/4
PEKBI
8
32X1/4
6.35
0.270
0.164
9/64
PEKBI10-32X1/2
PEKBI
10
32X1/2
12.70
0.312
0.190
5/32
PEKBI1/4-20X3/8
PEKBI
1/4
20X3/8
9.53
0.375
0.250
3/16
Show compressed display (5 configurable products)
ShorttextHexagonal Hole Resin Bolt Inch Size PEEK
Últimos cambios16.11.2023 04:55:43
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties