Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PF20H-11.010.C043.20.1.0000.0

Expand Table
EN
1/5
Product
PROD
Version
V
Housing material
HM
Output Connection
OC
Process connection
PC
Process connection material
PCM
Sealing
SE
Output signal
OS
Explosion protection
EX
Industrial approvals
AP1
Special approvals
AP2
Configuration
CONF
Typecode
TC
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
PF20H
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
BHC 3A DN 38 (B01), Sensor length: 32 mm
AISI 316L (1.4404)
None
Multi-parameter output, 2 x 4 - 20 mA (3-wire)
Without
Standard
Standard
Factory settings
PF20H-11.010.B013.20.0.0000.0
PF20H
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
BHC 3A DN 38 (B01), Sensor length: 32 mm
AISI 316L (1.4404)
None
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20H-11.010.B013.20.1.0000.0
PF20H
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
BHC 3A DN 38 (B01), Sensor length: 50 mm
AISI 316L (1.4404)
None
Multi-parameter output, 2 x 4 - 20 mA (3-wire)
Without
Standard
Standard
Factory settings
PF20H-11.010.B015.20.0.0000.0
PF20H
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
BHC 3A DN 38 (B01), Sensor length: 50 mm
AISI 316L (1.4404)
None
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20H-11.010.B015.20.1.0000.0
PF20H
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
G 1/2 A hygienic sealing, Sensor length: 16.4 mm
AISI 316L (1.4404)
FKM (Viton®)
Multi-parameter output, 2 x 4 - 20 mA (3-wire)
Without
Standard
Standard
Factory settings
PF20H-11.010.B031.23.0.0000.0
PF20H
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
G 1/2 A hygienic sealing, Sensor length: 16.4 mm
AISI 316L (1.4404)
FKM (Viton®)
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20H-11.010.B031.23.1.0000.0
PF20H
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
G 1/2 A hygienic sealing, Sensor length: 30 mm
AISI 316L (1.4404)
FKM (Viton®)
Multi-parameter output, 2 x 4 - 20 mA (3-wire)
Without
Standard
Standard
Factory settings
PF20H-11.010.B039.23.0.0000.0
PF20H
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
G 1/2 A hygienic sealing, Sensor length: 30 mm
AISI 316L (1.4404)
FKM (Viton®)
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20H-11.010.B039.23.1.0000.0
PF20H
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5 (C04), Sensor length: 75 mm
AISI 316L (1.4404)
None
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20H-11.010.C042.20.1.0000.0
PF20H
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5 (C04), Sensor length: 32 mm
AISI 316L (1.4404)
None
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20H-11.010.C043.20.1.0000.0
PF20H
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5 (C04), Sensor length: 60 mm
AISI 316L (1.4404)
None
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20H-11.010.C046.20.1.0000.0
PF20S
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
G 1/4 A ISO 228-1 (G03), Sensor length: 9.5 mm
AISI 316L (1.4404)
None
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20S-11.010.G030.20.1.0000.0
PF20S
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
G 1/4 A ISO 228-1 (G03), Sensor length: 32 mm
AISI 316L (1.4404)
None
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20S-11.010.G033.20.1.0000.0
PF20S
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
Sealing cone M18x1.5 (T44), Sensor length: 50 mm
AISI 316L (1.4404)
FKM (Viton®)
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20S-11.010.T445.23.1.0000.0
PF20S
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
Sealing cone M18x1.5 (T44), Sensor length: 100 mm
AISI 316L (1.4404)
FKM (Viton®)
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20S-11.010.T447.23.1.0000.0
PF20S
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
Compression fitting Ø 6 (T52), Sensor length: 100 mm
AISI 316L (1.4404)
None
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20S-11.010.T527.20.1.0000.0
PF20S
Version for Water
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
Compression fitting Ø 6 (T52), Sensor length: 200 mm
AISI 316L (1.4404)
None
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20S-11.010.T528.20.1.0000.0
PF20S
Version for Oil
Stainless steel, AISI 316L (1.4404)
M12-A, 4-pin, stainless steel
Sealing cone M18x1.5 (T44), Sensor length: 50 mm
AISI 316L (1.4404)
FKM (Viton®)
Programmable output, IO-Link
Without
Standard
Standard
Factory settings
PF20S-21.010.T445.23.1.0000.0
Show compressed display (21 products)
Número de pedido11185354
Shorttextflow sensor
Últimos cambios05.08.2025 12:57:36
Unidad

Clasificaciones

Por categorías

Plant_Design Construcción de plantas
Automation Automatización
Electronics Electrónica
Electrical_Engineering Electrotecnia
Sensors Sensores
Handling_Technique Técnica de manejo
Semiconductor_Technology Tecnología de semiconductores
Robotics Robótica
Packaging_Technology Tecnología de empaque
Light_Barrier Barrera de luz
Control_and_Feedback_Control_Systems Técnica de control y regulación
Conveyor_Technology Técnica transportadora
Optoelectronics Optoelectrónica

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties