Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PF75H-554221D303D1I42112A11000

Expand Table
EN
1/5
Product
PROD
Housing material
HM
Housing Style
HT
Max. measurement error
MME
Display
DISP
Relays
REL
Output signal analog
OSA
Output signal digital
OSD
Interface
INT
Electrical connection
ELC
Cable length
CL
Protection class
PRC
Process temperature (conti.)
PTRC
1
2
3
4
5
6
PF75H
AISI 304 (1.4301)
FlexHousing, Ø80 mm | Bottom process connection
±0.5 % o.r. | ±0.2 % o.r., optional
FSTN Graphical LCD
2 relays included in the display
0 ... 20 mA | 4 ... 20 mA
2 x pulse / frequency / alarm (optional)
without
M12-A, 5-pin, stainless steel | M12-A, 8-pin, stainless steel
without
IP 65 | IP 67
-20 ... 100 °C
PF75H
AISI 304 (1.4301)
FlexHousing, Ø80 mm | Bottom process connection
±0.5 % o.r. | ±0.2 % o.r., optional
FSTN Graphical LCD
2 relays included in the display
0 ... 20 mA | 4 ... 20 mA
2 x pulse / frequency / alarm (optional)
without
M12-A, 5-pin, stainless steel | M12-A, 8-pin, stainless steel
without
IP 65 | IP 67
-20 ... 100 °C
PF75H
AISI 304 (1.4301)
FlexHousing, Ø80 mm | Bottom process connection
±0.5 % o.r. | ±0.2 % o.r., optional
FSTN Graphical LCD
2 relays included in the display
0 ... 20 mA | 4 ... 20 mA
2 x pulse / frequency / alarm (optional)
without
M12-A, 5-pin, stainless steel | M12-A, 8-pin, stainless steel
without
IP 65 | IP 67
-20 ... 100 °C
PF75H
AISI 304 (1.4301)
FlexHousing, Ø80 mm | Bottom process connection
±0.5 % o.r. | ±0.2 % o.r., optional
FSTN Graphical LCD
2 relays included in the display
0 ... 20 mA | 4 ... 20 mA
2 x pulse / frequency / alarm (optional)
without
M12-A, 5-pin, stainless steel | M12-A, 8-pin, stainless steel
without
IP 65 | IP 67
-20 ... 100 °C
PF75H
AISI 304 (1.4301)
FlexHousing, Ø80 mm | Bottom process connection
±0.5 % o.r. | ±0.2 % o.r., optional
FSTN Graphical LCD
2 relays included in the display
0 ... 20 mA | 4 ... 20 mA
2 x pulse / frequency / alarm (optional)
without
M12-A, 5-pin, stainless steel | M12-A, 8-pin, stainless steel
without
IP 65 | IP 67
-20 ... 100 °C
PF75H
AISI 304 (1.4301)
FlexHousing, Ø80 mm | Bottom process connection
±0.5 % o.r. | ±0.2 % o.r., optional
FSTN Graphical LCD
2 relays included in the display
0 ... 20 mA | 4 ... 20 mA
2 x pulse / frequency / alarm (optional)
without
M12-A, 5-pin, stainless steel | M12-A, 8-pin, stainless steel
without
IP 65 | IP 67
-20 ... 100 °C
Show compressed display (6 products)
Número de pedido11252259
ShorttextElectromagnetic flow meter for hygienic applications
Últimos cambios05.08.2025 12:58:12
Unidad

Clasificaciones

Por categorías

Plant_Design Construcción de plantas
Automation Automatización
Electronics Electrónica
Electrical_Engineering Electrotecnia
Sensors Sensores
Handling_Technique Técnica de manejo
Semiconductor_Technology Tecnología de semiconductores
Robotics Robótica
Packaging_Technology Tecnología de empaque
Light_Barrier Barrera de luz
Control_and_Feedback_Control_Systems Técnica de control y regulación
Conveyor_Technology Técnica transportadora
Optoelectronics Optoelectrónica

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties