Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PFMH-54.BC4R.A1551.51202.1000

Expand Table
EN
1/5
Housing
HT
Accuracy
AC
Pressure range
PR
Kind of pressure
KOP
Output signal
OS
Output Connection
OC
Material of el. Connection
MEC
Process connection
PC
Wetted parts material
MWP
Sealing
SE
Oil filling
OF
Display
DT
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. 0.0 / Max 0.345 Bar (not vacuum or absolute)
Relative (gauged)
4 ... 20 mA
M12-A, 5-pin
Stainless steel, AISI 304 (1.4301)
BHC 3A DN 38 (B01)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
Without display
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. 0.0 / Max 0.345 Bar (not vacuum or absolute)
Relative (gauged)
4 ... 20 mA
Cable gland, M16x1.5
Stainless steel, AISI 304 (1.4301)
BHC 3A DN 38 (B01)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
Without display
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. 0.0 / Max 0.345 Bar (not vacuum or absolute)
Relative (gauged)
4 ... 20 mA
Cable gland, M16x1.5
Stainless steel, AISI 304 (1.4301)
BHC 3A DN 38 (B01)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
With display, no relays activ.
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. -1.0 / Max 1.0 Bar (0...1 bar abs)
Relative (gauged)
4 ... 20 mA
Cable gland, M16x1.5
Stainless steel, AISI 304 (1.4301)
BHC 3A DN 38 (B01)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
Without display
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. -1.0 / Max 5.0 Bar (0...5 bar abs)
Relative (gauged)
4 ... 20 mA
M12-A, 5-pin
Stainless steel, AISI 304 (1.4301)
ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5 (C04)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
With display, no relays activ.
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. -1.0 / Max 20.0 Bar (0...20 bar abs)
Relative (gauged)
4 ... 20 mA
M12-A, 5-pin
Stainless steel, AISI 304 (1.4301)
BHC 3A DN 38 (B01)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
With display, no relays activ.
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. -1.0 / Max 20.0 Bar (0...20 bar abs)
Relative (gauged)
4 ... 20 mA
M12-A, 5-pin
Stainless steel, AISI 304 (1.4301)
ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5 (C04)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
With display, no relays activ.
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. -1.0 / Max 20.0 Bar (0...20 bar abs)
Relative (gauged)
4 ... 20 mA
M12-A, 5-pin
Stainless steel, AISI 304 (1.4301)
ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5 (C04)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
With display, no relays activ.
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. -1.0 / Max 20.0 Bar (0...20 bar abs)
Relative (gauged)
4 ... 20 mA
M12-A, 5-pin
Stainless steel, AISI 304 (1.4301)
ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5 (C04)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
With display, with activated relays
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. -1.0 / Max 20.0 Bar (0...20 bar abs)
Relative (gauged)
4 ... 20 mA
M12-A, 5-pin
Stainless steel, AISI 304 (1.4301)
ISO 2852 (Tri-Clamp), DN 40; 51, Ø 64.0 (C05)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
With display, no relays activ.
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. -1.0 / Max 20.0 Bar (0...20 bar abs)
Relative (gauged)
4 ... 20 mA
Cable gland, M16x1.5
Plastic
ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5 (C04)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
Without display
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. -1.0 / Max 20.0 Bar (0...20 bar abs)
Relative (gauged)
4 ... 20 mA
Cable gland, M16x1.5
Stainless steel, AISI 304 (1.4301)
BHC 3A DN 38 (B01)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
Without display
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. -1.0 / Max 20.0 Bar (0...20 bar abs)
Relative (gauged)
4 ... 20 mA
Cable gland, M16x1.5
Stainless steel, AISI 304 (1.4301)
BHC 3A DN 38 (B01)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
With display, no relays activ.
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. -1.0 / Max 20.0 Bar (0...20 bar abs)
Relative (gauged)
4 ... 20 mA + HART®
Cable gland, M16x1.5
Stainless steel, AISI 304 (1.4301)
BHC 3A DN 38 (B01)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
Without display
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.25 % FS
Min. -1.0 / Max 68.0 Bar (0...68 bar abs)
Relative (gauged)
4 ... 20 mA
M12-A, 5-pin
Stainless steel, AISI 304 (1.4301)
ISO 2852 (Tri-Clamp), DN 40; 51, Ø 64.0 (C05)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
With display, no relays activ.
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.10 % FS
Min. -1.0 / Max 5.0 Bar (0...5 bar abs)
Relative (gauged)
4 ... 20 mA
M12-A, 5-pin
Stainless steel, AISI 304 (1.4301)
ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5 (C04)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
With display, no relays activ.
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.10 % FS
Min. -1.0 / Max 5.0 Bar (0...5 bar abs)
Relative (gauged)
4 ... 20 mA
M12-A, 5-pin
Stainless steel, AISI 304 (1.4301)
ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5 (C04)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
With display, no relays activ.
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.10 % FS
Min. -1.0 / Max 5.0 Bar (0...5 bar abs)
Relative (gauged)
4 ... 20 mA
Cable gland, M16x1.5
Plastic
ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5 with cooling neck (C04)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
With display, no relays activ.
Stainless steel 1.4301 / AISI304 Bottom connection
± 0.10 % FS
Min. -1.0 / Max 20.0 Bar (0...20 bar abs)
Relative (gauged)
4 ... 20 mA
M12-A, 5-pin
Stainless steel, AISI 304 (1.4301)
ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5 (C04)
Stainless steel 1.4404 / AISI 316L
None
NSF H1 listed (FDA approved)
With display, no relays activ.
Show compressed display (23 products)
Número de pedido11114621
ShorttextPressure and continuous level measurement
Últimos cambios05.08.2025 11:40:46
Unidad

Clasificaciones

Por categorías

Plant_Design Construcción de plantas
Automation Automatización
Electronics Electrónica
Electrical_Engineering Electrotecnia
Sensors Sensores
Handling_Technique Técnica de manejo
Semiconductor_Technology Tecnología de semiconductores
Robotics Robótica
Packaging_Technology Tecnología de empaque
Light_Barrier Barrera de luz
Control_and_Feedback_Control_Systems Técnica de control y regulación
Conveyor_Technology Técnica transportadora
Optoelectronics Optoelectrónica

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties