Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RBC12-S13-L30-M4-N4

Expand Table
EN
1/5
code
CODE
Type
TYPE
Type
TYPOOL
Equivalent material
MAT
National standard material
MAT1
Surface treatment
SUR
S
S [mm]
L minimum unit 0.5
L [mm]
L tolerance
LTOL
M
M [mm]
N
N [mm]
W
W [mm]
Change L size tolerance
LC
12|RBC11-S27-L60-M5-N5
13|RBC11-S30-L60-M5-N5
14|RBC11-S32-L60-M5-N5
15|RBC12-S5-L8-M2-N2
16|RBC12-S6-L15-M3-N3
17|RBC12-S7-L15-M3-N3
18|RBC12-S8-L20-M3-N3
19|RBC12-S10-L25-M4-N4
20|RBC12-S12-L25-M4-N4
21|RBC12-S13-L30-M4-N4
22|RBC12-S14-L30-M4-N4
23|RBC12-S17-L40-M5-N5
24|RBC12-S19-L50-M5-N5
25|RBC12-S24-L60-M6-N6
26|RBC12-S27-L60-M5-N5
27|RBC12-S30-L60-M5-N5
28|RBC12-S32-L60-M5-N5
29|RBC13-S5-L8-M2-N2
RBC11
Both ends of the thread type
L size thread type
SS400
Q235
-
24
60
+0.2/-0.2
6
6
27.7
N/A (no processing)
RBC11
Both ends of the thread type
L size thread type
SS400
Q235
-
27
60
+0.2/-0.2
5
5
31.2
N/A (no processing)
RBC11
Both ends of the thread type
L size thread type
SS400
Q235
-
30
60
+0.2/-0.2
5
5
34.2
N/A (no processing)
RBC11
Both ends of the thread type
L size thread type
SS400
Q235
-
32
60
+0.2/-0.2
5
5
36.9
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
5
8
+0.2/-0.2
2
2
5.8
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
6
15
+0.2/-0.2
3
3
6.9
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
7
15
+0.2/-0.2
3
3
8.1
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
8
20
+0.2/-0.2
3
3
9.2
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
10
25
+0.2/-0.2
4
4
11.5
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
12
25
+0.2/-0.2
4
4
13.9
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
13
30
+0.2/-0.2
4
4
15.0
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
14
30
+0.2/-0.2
4
4
16.2
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
17
40
+0.2/-0.2
5
5
19.6
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
19
50
+0.2/-0.2
5
5
21.9
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
24
60
+0.2/-0.2
6
6
27.7
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
27
60
+0.2/-0.2
5
5
31.2
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
30
60
+0.2/-0.2
5
5
34.2
N/A (no processing)
RBC12
Both ends of the thread type
L size thread type
SS400
Q235
Black
32
60
+0.2/-0.2
5
5
36.9
N/A (no processing)
RBC13
Both ends of the thread type
L size thread type
SS400
Q235
Spray fine sand without electrolytic nickel plating
5
8
+0.2/-0.2
2
2
5.8
N/A (no processing)
Show compressed display (42 configurable products)
ShorttextHexagonal pillar with internal thread type at both ends, L size thread specified type
Últimos cambios25.11.2025 10:51:21
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties