Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SPF200F-06

Expand Table
EN
1/5
Ident number
IDNR
Order No.
ORDER
Tube Size
TS [mm]
Dimensions
L1MIN [mm]
Dimensions
L1MAX [mm]
Dimensions
L2 [mm]
Dimensions
L3 [mm]
Dimensions
L4 [mm]
Dimensions
D1 [mm]
Dimensions
D2 [mm]
Dimensions
P [mm]
1|SPF200F-06
SPF200F-06
6
33.0
39.1
49.6
22.8
15.6
12.6
4.3
22
Show compressed display (1 product)
ShorttextSpeed Controller With One-Touch Feeding
Últimos cambios07.01.2020 20:11:55
Unidad