Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SSBTH10-10-20

Expand Table
EN
1/5
Code
CODE
D [mm]
L [mm]
BL [mm]
Lkc
LKC
Lkp
LKP
Infotext
INFOTEXT
1
2
3
4
5
6
SSBTH
6.5
10.00
20
None
None
Dimensions
SSBTH
8.0
10.00
20
None
None
Dimensions
SSBTH
10.0
10.00
20
None
None
Dimensions
SSBTH
13.0
10.00
20
None
None
Dimensions
SSBTH
16.0
10.00
20
None
None
Dimensions
SSBTH
20.0
10.00
20
None
None
Dimensions
Show compressed display (6 configurable products)
ShorttextSTRIPPER BOLTS_BUSHING TYPE
Últimos cambios29.07.2024 08:05:01
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties