Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Baumer Group
Products
Object detection
Ultrasonic sensors
U500 - Ultrasonic distance sensors
Baumer Group
Products
Object detection
Ultrasonic sensors
U500 - Ultrasonic distance sensors
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
U500.DA5.2-UAMJ.72F
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type
TYPE
Emitter/Receiver
EMRE
Scanning range Sd
SD
Output circuit
OS
Output function
OC
Number of outputs
NO
Adjustment
AT
Protection Class
PC
Housing material
MH
Connection types
CT
Typecode
TC
Article number
AN
show auxiliary geometry
AG
Website
WS
EPLAN
EP
1
2
3
4
5
6
7
8
9
10
Ultrasonic distance sensors
20 ... 1000 mm
Current output
Analog
1
qTeach, line-Teach
IP 67
Plastic (ASA, PMMA)
Connector M12 5 pin
U500.DA0.2-IA1B.72F
11200630
sonic cone medium
Ultrasonic distance sensors
20 ... 1000 mm
Current output
Analog
1x digital + 1x analog
qTeach, line-Teach, IO-Link
IP 67
Plastic (ASA, PMMA)
Connector M12 5 pin
U500.DA0.2-IAMJ.72F
11200625
sonic cone medium
Ultrasonic distance sensors
20 ... 1000 mm
Voltage output
Analog
1
qTeach, line-Teach
IP 67
Plastic (ASA, PMMA)
Connector M12 5 pin
U500.DA0.2-UA1B.72F
11200629
sonic cone medium
Ultrasonic distance sensors
20 ... 1000 mm
Voltage output
Analog
1x digital + 1x analog
qTeach, line-Teach, IO-Link
IP 67
Plastic (ASA, PMMA)
Connector M12 5 pin
U500.DA0.2-UAMJ.72F
11200623
sonic cone medium
Ultrasonic distance sensors
20 ... 1500 mm
Voltage output
Analog
1x digital + 1x analog
qTeach, line-Teach, IO-Link
IP 67
Plastic (ASA, PMMA)
Connector M12 5 pin
U500.DA5.2-UAMJ.72F
11707836
sonic cone medium
Ultrasonic through beam sensors
Receiver
0 ... 2000 mm
Push-pull
NO / NC switchable
2
qTeach, line-Teach, IO-Link
IP 67
Plastic (ASA, PMMA)
Connector M12 5 pin
U500.EB0.2-GP2J.72F
11228075
show
Ultrasonic proximity sensors
20 ... 1000 mm
Push-pull
NO / NC switchable
1
qTeach, line-Teach, IO-Link
IP 67
Plastic (ASA, PMMA)
Connector M12 5 pin
U500.PA0.2-GP1J.72F
11200632
sonic cone medium
Ultrasonic proximity sensors
20 ... 1000 mm
Push-pull
NO / NC switchable
2
qTeach, line-Teach, IO-Link
IP 67
Plastic (ASA, PMMA)
Connector M12 5 pin
U500.PA0.2-GP2J.72F
11200633
sonic cone medium
Ultrasonic retro-reflective sensors
0 ... 1000 mm
Push-pull
NO / NC switchable
1
qTeach, line-Teach, IO-Link
IP 67
Plastic (ASA, PMMA)
Connector M12 5 pin
U500.RA0.2-GP1J.72F
11200634
sonic cone medium
Ultrasonic through beam sensors
Emitter
0 ... 2000 mm
No output (emitter)
No output (emitter)
No output (emitter)
Not adjustable (emitter)
IP 67
Plastic (ASA, PMMA)
Connector M12 5 pin
U500.TB0.2-ZZZZ.72F
11200636
show
Show compressed display (10 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Baumer Group
- U500
Número de pedido
11707836
Shorttext
Ultrasonic distance sensors
Últimos cambios
05.08.2025 12:41:18
Unidad
Palablras clave
Group
Object detection
Products
Ultrasonic distance sensors
Ultrasonic sensors
Clasificaciones
Por categorías
Plant_Design Construcción de plantas
Automation Automatización
Electronics Electrónica
Electrical_Engineering Electrotecnia
Sensors Sensores
Handling_Technique Técnica de manejo
Semiconductor_Technology Tecnología de semiconductores
Robotics Robótica
Packaging_Technology Tecnología de empaque
Light_Barrier Barrera de luz
Control_and_Feedback_Control_Systems Técnica de control y regulación
Conveyor_Technology Técnica transportadora
Optoelectronics Optoelectrónica
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties