Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6808 V-3-1/4-B

Expand Table
ES
1/5
Número de artículo
TNR
Tipo
TYP
Carrera
HUB [mm]
Peso
CNSMASSEXACT [kg]
GTIN
Información REACH disponible
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
6808
V-3-1/4-B
0
0.130
4052568110956
7439-92-1
58176034-98a9-452e-b56b-9885055b372a
05.03.2025
3626
V-3-M5
0
0.025
4052568000455
7439-92-1
58176034-98a9-452e-b56b-9885055b372a
05.03.2025
6809
V-5-1/4-B
0
0.240
4052568110963
No
-
-
-
Show compressed display (3 configurable products)
Número de pedido6808
Shorttextválvula de leva
Últimos cambios02.05.2025 13:38:02
Unidad
Palablras clave

Clasificaciones

By Functionality

BYFUNC_CONVEYING Conveying
BYFUNC_ADJUSTING Adjusting

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

51-03-01-05 Válvula de accionamiento mecánico (neumática)
Nombre del fabricanteFesto

ECLASS 10.1

27-29-13-90 Directional control valve (pneumatics, unspecified)
Nombre del fabricanteFesto

ECLASS 9.1

27-29-13-90 Directional control valve (pneumatics, unspecified)
Manufacturer nameFesto

ECLASS 7.1

27-29-13-90 Directional control valve (pneumatics, unclassified)
Manufacturer nameFesto

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)
Manufacturer nameFesto

ECLASS 6.1

27-29-13-90 Directional control valve (pneumatics, unclassified)
Manufacturer nameFesto

ECLASS 5.1

27-29-17-01 Válvula distribuidora, activación mecánica (neumática)
Nombre del fabricanteFesto

ECLASS 5.0

27-29-17-01 01